4MHz, 4A Synchronous Step-Down Regulator Now Offered in I-Grade Temperature Range

Jan 11 2006 -MILPITAS, CA
  • Linear Technology announces the I-grade version of the LTC3414. The LTC3414 is a high efficiency, 4MHz, synchronous buck regulator using a constant frequency, current mode architecture. It can deliver up to 4A of continuous output current at voltages as low as 0.8V from a thermally enhanced TSSOP-20 package. It operates from an input voltage of 2.25V to 5.5V, making it ideal for both single cell Li-Ion or multi-cell NiMH applications, as well as more general purpose fixed rail systems. The I-grade version operates from a –40°C to +85°C junction temperature and is guaranteed and production tested across this entire temperature range. All electrical specifications are identical to that with the E grade version. These devices are ideal for automotive and industrial applications, which are subjected to high ambient temperatures.

    The LTC3414IFE is available from stock in a TSSOP-20E package. Pricing starts at $5.45 each for 1,000-piece quantities.


    Summary of Features: LTC3414IFE

    • High Efficiency: Up to 95%
    • IOUT up to 4A
    • VIN Range of 2.25V to 5.5V
    • VOUT Range of 0.8V - VIN
    • Low Quiescent Current: 64uA with No Load, <1uA in Shutdown
    • 4MHz Constant Frequency with Burst Mode® Operation
    • ± 2% Output Voltage Accuracy
    • Low Dropout Operation: 100% Duty Cycle
    • Overtemperature Protection
    • 20-lead, Thermally Enhanced TSSOP Package

    Download PDF version

  • Editor's Contact Information
Stay Informed