Press Release

Contact Doug Dickinson

14-Bit 125Msps Low Power Dual ADC Enhances High Efficiency Basestation Transceivers

Jul 19 2006 - MILPITAS, CA
  • Linear Technology Corporation announces the LTC2285, a 14-bit 125Msps dual high-speed Analog to Digital Converter (ADC) with low power dissipation of just 395mW per channel. This high speed device is optimized for use in power efficient, multi-carrier wireless basestation transceiver applications including WiBro and WiMAX standards with performance of 71.3dB SNR and 78dB SFDR at 140MHz. The high sampling rate allows designers to capture wider channel bandwidths, doubling the capacity of existing systems that are typically sampling at 65Msps.


    In addition to the 14-bit LTC2285, Linear Technology offers the pin compatible 12-bit LTC2283 and 10-bit LTC2281 125Msps dual ADCs. These three dual ADCs complete a 3V family of 10-, 12- and 14-bit parts ranging from 10Msps up to 125Msps. The pin compatibility offers designers more flexibility during product development, providing a fast and cost-effective upgrade path for existing designs. The ADCs provide very low crosstalk between channels of 110dB.


    The LTC2285 low power family is packaged in a small 9mm × 9mm QFN package. The parts include integrated bypass capacitance and 50 Ohm series output matching for a small total solution size. They provide the flexibility to choose between two input spans of 1VP-P or 2VP-P. The 125Msps dual ADCs also offer a data-ready clock-out pin for latching the output data buses. The ADCs are optimized for undersampling signals up to 140MHz, and have a wide analog input bandwidth of 640MHz. For downconversion signal chains, Linear Technology recommends the LT5516 direct conversion quadrature demodulator and LT6402 300MHz low distortion/low noise ADC driver.


    All three devices are supported with demo boards for quick evaluation and can be purchased online at www.linear.com. Samples of the LTC2285, LTC2283 and LTC2281 are available today with production quantities in September for both commercial and industrial temperature grades and are competitively priced at $73.50, $41.25, $18.00, each respectively in 1,000-piece quantities.


    The following provides an overview of the LTC2285 dual ADC product family. All parts are available in optional lead-free packages for RoHS compliance. A table of Linear Technology's entire Low Power High Speed ADC family can be found at http://www.linear.com/designtools/hsadcs.jsp.


    Part Number Resolution Speed Power/Channel Price (1k)
    LTC2285 14-Bit 125Msps 395mW $73.50
    LTC2284 14-Bit 105Msps 270mW $61.50
    LTC2299 14-Bit 80Msps 222mW $37.50
    LTC2298 14-Bit 65Msps 205mW $35.03
    LTC2297 14-Bit 40Msps 120mW $27.38
    LTC2296 14-Bit 25Msps 75mW $18.75
    LTC2295 14-Bit 10Msps 60mW $17.00
    LTC2283 12-Bit 105Msps 395mW $41.25
    LTC2282 14-Bit 105Msps 270mW $34.50
    LTC2294 12-Bit 80Msps 211mW $25.05
    LTC2293 12-Bit 65Msps 205mW $18.12
    LTC2292 12-Bit 40Msps 120mW $11.88
    LTC2291 12-Bit 25Msps 75mW $11.25
    LTC2290 12-Bit 10Msps 60mW $10.00
    LTC2281 10-Bit 125Msps 395mW $18.00
    LTC2280 10-Bit 105Msps 270mW $11.25
    LTC2289 10-Bit 80Msps 211mW $10.05
    LTC2288 10-Bit 65Msps 205mW $7.50
    LTC2287 10-Bit 40Msps 120mW $7.20
    LTC2286 10-Bit 25Msps 75mW $5.25

    Summary of Features: LTC2285


    • Sample Rate: 125Msps
    • 10-bit, 12-bit, 14-Bit Resolution
    • 110dB Channel Isolation at 100MHz
    • Data Ready Clock Out Pin
    • Wide Analog Input Bandwidth of 640MHz
    • Single 3V Supply
    • Low Power Dissipation: 790mW
    • Flexible Input: 1VP-P to 2VP-P Range
    • Optional Clock Duty Cycle Stabilizer
    • 64-Pin, 9mm × 9mm QFN Package

    14-Bit 125Msps Dual ADC

    LTC2285 PR Image

    Download PDF version

  • Editor's Contact Information
Stay Informed