Directions by Car

From the North:
Freeway A9 - Nürnberg

  • Take Exit 76 “ München Schwabing” (end of freeway) and turn right into “Schenkendorfstrasse”
  • Before Aral petrol station turn right into “Lyonel-Feilinger-Strasse”
  • At the end turn left into “Marcel-Breuer-Strasse”
  • Go straight forward onto “Otl-Aicher-Strasse 60-64”

From the West: 
Freeway A8 - Stuttgart 

  • At the end of freeway “München West” follow the signs to “Mittlerer Ring/ A9 Nürnberg”
  • Take the “Petuelring” and drive through the “Petueltunnel”
  • In the “Petueltunnel” follow directions to exit “Leopoldstrasse”
  • Turn left into “Leopoldstrasse”
  • After 700 m turn right into “Domagkstrasse”
  • Cross the bridge turn right into “Alfred-Arndt-Strasse”
  • Turn right into “Otl-Aicher-Strasse 60-64”

From the East:
Freeway A8 - Salzburg or Freeway A94 - Passau/ Neue Messe München & ICM

  • At the end of freeway A8 (Ramersdorf) turn right to “Mittlerer Ring Ost” (Innsbrucker Ring) or at the end of freeway A94 “Steinhausen” take a right to “Mittlerer Ring Ost” (Richard-Strauss-Strasse)
  • Drive further to “Schenkendorfstrasse” and pass freeway entrance A9 (Nürnberg)
  • Before Aral petrol station turn right into “Lyonel-Feilinger-Strasse”
  • At the end turn left into “Marcel-Breuer-Strasse”
  • Go straight forward onto “Otl-Aicher-Strasse 60-64”

From the South:
Freeway A95 - Garmisch-Partenkirchen or Freeway A96 - Lindau

  • At the end of freeway A95 (Sendling Süd) or at the end of freeway A96 (Sendling) turn left into “Mittlerer Ring West” (Garmischer Strasse)
  • Drive through the “Petueltunnel” and follow directions to exit “Leopoldstrasse”
  • Turn left into “Leopoldstrasse”
  • After 700 m turn right into “Domagkstrasse”
  • Cross the bridge and turn right into “Alfred-Arndt-Strasse”
  • Turn right into “Otl-Aicher-Strasse 60-64”