AD7984 Results
Setup Description
The test setup for the ADC and ADC input driver amplifiers consists of the EVAL-AD7984SDZ ADC Evaluation board connected to the EVAL-SDP-CB1Z system demonstration platform (SDP) board. An Audio Precision model AP2722, audio analyzer with a low pass output filter was used to generate the ADC driver input signals. Amplifiers to be tested were installed in the Evaluation board and configured as shown in the individual ADC/amplifier driver schematics. The SDP board was used to capture and send the ADC output data to the PC via the USB connection. Please refer to the individual schematics, and corresponding data graphs for additional information regarding the evaluation board configuration, power supplies, signal frequencies, signal amplitudes and testing details.
Parts Used
Part # | Category | Description |
---|---|---|
ADR435 | Reference | Ultralow Noise XFET® 5.0V Voltage Reference w/Current Sink and Source Capability |
AD8031 | Reference Buffer | 2.7 V, 800 µA, 80 Mhz Rail-to-Rail I/O Single Amplifier |
ADA4627-1 | Amplifier | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
AD7685 | SAR ADC | 16-Bit, 250 kSPS PulSAR® ADC in MSOP/QFN |
Hardware
Part # | Category | Description |
---|---|---|
EVAL-AD7685SDZ | Evaluation Board | AD7685 Evaluation Board |
EVAL-SDP-CB1Z | System Demonstration Platform | SDP-B Controller Board |
Setup Description
The test setup for the ADC and ADC input driver amplifiers consists of the EVAL-AD7984SDZ ADC Evaluation board connected to the EVAL-SDP-CB1Z system demonstration platform (SDP) board. An Audio Precision model AP2722, audio analyzer with a low pass output filter was used to generate the ADC driver input signals. Amplifiers to be tested were installed in the Evaluation board and configured as shown in the individual ADC/amplifier driver schematics. The SDP board was used to capture and send the ADC output data to the PC via the USB connection. Please refer to the individual schematics, and corresponding data graphs for additional information regarding the evaluation board configuration, power supplies, signal frequencies, signal amplitudes and testing details.
Parts Used
Part # | Category | Description |
---|---|---|
ADR435 | Reference | Ultralow Noise XFET® 5.0V Voltage Reference w/Current Sink and Source Capability |
AD8031 | Reference Buffer | 2.7 V, 800 µA, 80 Mhz Rail-to-Rail I/O Single Amplifier |
ADA4627-1 | Amplifier | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
AD7685 | SAR ADC | 16-Bit, 250 kSPS PulSAR® ADC in MSOP/QFN |
Hardware
Part # | Category | Description |
---|---|---|
EVAL-AD7685SDZ | Evaluation Board | AD7685 Evaluation Board |
EVAL-SDP-CB1Z | System Demonstration Platform | SDP-B Controller Board |
Setup Description
The test setup for the ADC and ADC input driver amplifiers consists of the EVAL-AD7984SDZ ADC Evaluation board connected to the EVAL-SDP-CB1Z system demonstration platform (SDP) board. An Audio Precision model AP2722, audio analyzer with a low pass output filter was used to generate the ADC driver input signals. Amplifiers to be tested were installed in the Evaluation board and configured as shown in the individual ADC/amplifier driver schematics. The SDP board was used to capture and send the ADC output data to the PC via the USB connection. Please refer to the individual schematics, and corresponding data graphs for additional information regarding the evaluation board configuration, power supplies, signal frequencies, signal amplitudes and testing details.
Parts Used
Part # | Category | Description |
---|---|---|
ADR435 | Reference | Ultralow Noise XFET® 5.0V Voltage Reference w/Current Sink and Source Capability |
AD8031 | Reference Buffer | 2.7 V, 800 µA, 80 Mhz Rail-to-Rail I/O Single Amplifier |
ADA4627-1 | Amplifier | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
AD7685 | SAR ADC | 16-Bit, 250 kSPS PulSAR® ADC in MSOP/QFN |
Hardware
Part # | Category | Description |
---|---|---|
EVAL-AD7685SDZ | Evaluation Board | AD7685 Evaluation Board |
EVAL-SDP-CB1Z | System Demonstration Platform | SDP-B Controller Board |