设计、搭建、测试
图示的电路板已装配完成且经过测试。

概览

设计资源

设计与集成文件

  • MAXREFDES200# Hardware Files:
    • Schematic
    • Bills of Materials (BOM)
    • PCB Layout
    • Fab Package

  • MAXREFDES201# Hardware Files:
    • Schematic
    • Bills of Materials (BOM)
    • PCB Layout
    • Fab Package

  • MAXREFDES211# Hardware Files:
    • Schematic
    • Bills of Materials (BOM)
    • PCB Layout
    • Fab Package

  • MAXREFDES215# Hardware Files:
    • Schematic
    • Bills of Materials (BOM)
    • PCB Layout
    • Fab Package

下载设计文件 106.65 M

评估硬件

产品型号带"Z"表示符合RoHS标准。评估此电路需要下列选中的电路板

  • MAXREFDES212# ($655.00) EV Kit
查询库存和在线购买

描述

Go-IO is an Industrial-Internet-of-Things (IIoT) reference design designed for rapid prototyping and development of configurable industrial-control systems. Typical end applications include Industry 4.0 driven process automation for building automation for intelligent buildings, smart sensors, reconfigurable industrial control systems, and robotics. All these industrial applications require a high performance, robust, configurable solution, which Go-IO provides using a modular approach. These systems are enabled by highly integrated ICs from Maxim Integrated, delivering new levels of performance while delivering lower power dissipation in tiny footprints.

Go-IO has four different boards. The different configurations provide a varying mix of type of I/O channels and communication interfaces to target different end applications.

优势和特点

  • Universal IO (UAIO), ±12.5V or ±25mA
  • 8 Digital Inputs, IEC 61131-2 compliant Types 1/3
  • 4 Digital Outputs, up to 1A with Safe Demag
  • IO-Link® Master, four ports, version 1.1 compliant
  • TMG IO-Link Master Stack
  • One RS-485 COM port, full duplex to 25Mbps data rate
  • Robust interfaces with integrated protection for ESD and surge

Tools & Simulations

文件和资源

支持与培训

搜索我们的知识库,获取技术问题答案。我们专门的应用工程师团队也会随时为您解答技术问题。