概览
优势和特点
- Single axis stepper motor driver and motion controller
- StealthChop™ ultra-silent chopper
- StallGuard2™ sensorless homing
- Up to 290mA phase RMS current
- Supply Voltage up to 24V
- Home Bus communication interface & TMCL™ communication protocol
- Onboard temperature sensor
- Open source hardware and firmware
- Kit: + Home Bus master board
- Kit: + stepper motor
- 0.29A RMS, 0 to 24V
产品详情
TMC5130-HBS-KIT is an open source reference design for a Home Bus (HBS) connected stepper motor actuator. It is a stepper motor driver for voltages up to +24V and ca. 290mA of RMS phase current. StealthChop™ allows for ultra-silent stepper motor operation. It is controlled and powered via HBS with a single cable and comes with an onboard temperature sensor.
The kit includes the TMC5130-HBS-REF Home Bus connected stepper motor controller and driver board, the TMCM-HBS-MREF Home Bus master module with mating connectors, a NEMA 8 stepper motor with JST-PH connector and a 2-wire JST-PH cable to connect master and slave.
相关产品
文档
-
TMCM HBS MREF V1.0 - Outline Drawing2021/7/28STEP3M
-
TMC5130 HBS REF V1.0 - Outline Drawing2021/7/28STEP1M
-
Tmc5130 Hbs Kit User Manual Hw1.0 Fw1.0 (Rev. 1.1)2021/8/20PDF1M
-
TMCM HBS MREF V1.0 - Design Files2021/7/28ZIP5M
-
TMC5130 HBS REF V1.0 - Design Files2021/7/28ZIP4M
工具及仿真模型
Software Development
TMC5130-HBS-KIT HomeBus firmware, v1.0.0
HTML?SWPART=SD_O0NMKEX
TMC5130-HBS-KIT HomeBus firmware, v1.0.0
HTML?SWPART=SD_YQN02YG