概览
优势和特点
- Ultra-Compact Development Platform
- Small Footprint (0.72in x 1.52in)
- 3.3V and 1.8V Supplies
- MAX32625 Microcontroller Features
- 96MHz Arm Cortex-M4 with FPU
- 512KB Flash Memory
- 160KB SRAM
- 8KB Instruction Cache
- Full-Speed USB 2.0
- SPI, I2C, UART, 1-Wire® Master, 10-Bit ADC Peripherals
- MAX14750 PMIC
- Micro-IQ 3.3V Buck-Boost Regulator
- Micro-IQ 1.8V Buck Regulators
- Micro-IQ 1.2V Linear Regulators
- High-Side Load Switch
- Configurable through I2C
- Expansion Connections
- 0.1in, 2x7-Pin Bootloader Specific Header
- 10-Pin Arm Cortex Debug Header
- Micro USB Connector
- Integrated Peripherals
- RGB Indicator LED
- User Pushbutton
- MAXDAP Programming Adapter
- DAPLink over Cortex Debug Cable
- Drag-and-Drop Programming
- CMSIS-DAP SWD Debugger
- USB Virtual UART
- Target Bootloader Interface
- USB-to-I2C/SPI/UART/GPIO Bridge
- Two GPIOs for Target Reset and MFIO Pins
- Configuration and Programming Capability
产品详情
The MAX32625PICO2 board is a rapid development platform designed to help engineers quickly implement designs with the MAX32625 Arm® Cortex®-M4 microcontroller with FPU. The board breaks out bootloader-specific serial interfaces through a 0.1in pitch, 2x7-pin header to allow easier connection to target boards. The board also includes the MAX14750 PMIC to provide all of the necessary voltages. A 10-pin Cortex debug connector allows usage as a DAPLink adapter. Additionally, on board are an RGB indicator LED and pushbutton. This provides a power-optimized flexible platform for quick proofs-ofconcept and early software development to improve time to market.
The MAX32625PICO2 board ships with a customized DAPLink image loaded that provides the standard DAPLink features of the USB Mass Storage Device (MSD) drag-and-drop programming, USB Communications Device Class (CDC) virtual serial port, and Human Interface Device (HID) CMSIS-DAP interface. This allows the board to be connected to another target platform to enable debugging. Additionally, it acts as a USB-to-I2C/ SPI/UART bridge to provide required interfaces with the target bootloaders. The microcontroller is also programmed with a bootloader, allowing the DAPLink image to be updated or replaced with your own application code.
文档
-
MAX32625PICO2: Evaluation Kit for MAX32625, MAX14750, MAX20336 (Rev. 0)2025/4/15PDF2 M