概览

产品详情

用于评估完全集成的1 MSPS、12位数据采集系统 ADuC7028的开发系统,该采集系统在单芯片内集成高性能多通道ADC、16位/32位MCU和Flash/EE存储器。

用于ADuC702x精密模拟微控制器的QuickStart套件提供通过UART进行调试的功能和汇编/C源代码调试环境。


软件

示例代码

ADuC7019/ADuC702x Code Examples

评估软件

Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.
I2CWSD.exe
Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.
ZIP
1.17 M
Elves-v2.0.0.1
Tool to assist in using the peripheral function libraries
ZIP
1.29 M
ARMWSD-UART
supporting in-circuit serial programming. (zip)
Evaluation Software
(ADuC7xxxVxx.exe)
ZIP
1.34 M
PLATool
Standalone graphical tool allowing the user to easily choose the input/output and function of the PLA elements and generating C or assembly code. (zip)

产品下载

IAR EWARM
IAR EWARM evaluation version integrated software development tool.

硬件 (1)

转接板