概览

优势和特点

  • Full featured evaluation board for the ADRF5714 
  • Easy connection to test equipment
  • Additional through line for calibration

产品详情

The ADRF5714 is a 1-bit digital attenuator with 16 dB attenuation control range manufactured in the silicon on insulator (SOI) process. This user guide describes the ADRF5714-EVALZ, which is designed to simply evaluate the features and performance of the ADRF5714.

The ADRF5714 data sheet provides full specifications for the ADRF5714. Refer to the ADRF5714 data sheet in conjunction with this user guide when using the ADRF5714-EVALZ.

相关产品

系统需求

  • DC power supplies
  • Network analyzer