概览
优势和特点
- ADM8843 drives 4 white LEDs from a 2.6V to 5.5V (li-ion) input supply
- 1x/1.5x/2x Fractional Charge Pump to maximize power efficiency
- 0.3% Typ LED Current Matching
- Power Sub and main Display LEDs
- Low Power Shutdown Mode
- Package footprint only 9mm2 (3mm x 3mm)
- Package height only 0.9mm
- Shutdown Function
- Soft-start limiting inrush current
产品详情
ADM8843提供两个数字输入控制引脚CTRL1和CTRL2,用以控制LED的操作和亮度。ADM8843采用主从显示器配置,主显示器指的是6个LED中的3个(FB1 – FB3),从显示器指的是其余LED (FB54)。
ADM8843提供一个通过数字PWM信号来控制LED亮度的选项。PWM信号的占空比决定背光LED的亮度。LED的亮度也可以通过直流电压来控制。ADM8843集成软启动电路,可限制上电时的浪涌电流。
ADM8843以CMOS技术制成,功耗极低,采用16引脚LFCSP封装。
相关产品
文档
-
ADM8843评估工具(EVAL-ADM8843)2005/6/1PDF1047 kB