概览

优势和特点

  • SPI接口,具备错误检测功能
  • 包含CRC、无效读取/写入地址和SCLK计数错误检测
  • 模拟电源电压
    • 双电源:±4.5 V至±16.5 V
    • 单电源:5 V至20 V
  • PC控制结合评估软件EVAL-SDP-CB1Z系统演示平台(SDP)

产品详情

EVAL-ADGS1412SDZ是用于ADGS1412的评估板。ADGS1412是一款iCMOS、四通道单刀单掷(SPST)开关,通过一个串行外设接口(SPI)进行控制。SPI具备可靠的错误检测功能。这些功能包括循环冗余校验(CRC)错误检测、无效读取/写入地址检测和串行时钟(SCLK)计数错误检测。可通过菊花链将多个ADGS1412器件连接在一起。这样便可以极少的数字线路实现多个器件的配置。ADGS1412还支持突发模式,可减少SPI命令之间的时间。


EVAL-ADGS1412SDZ由通过USB连接到PC的SDP进行控制。ADGS1412在评估板中心处,采用接线螺丝端子连接源极引脚和漏极引脚。三个螺丝端子向该器件供电,第四个端子提供用户定义的数字逻辑电源电压(如需要)。或者,也可以从SDP提供数字逻辑电源电压。


有关ADGS1412的完整规格请参考ADI公司的ADGS1412数据手册,使用评估板时应同时参考用户指南UG-1067与数据手册。


评估板通过SDP板与PC的USB端口连接。EVAL-SDP-CB1Z板(SDP-B控制器板)可在ADI公司网站上订购:www.analog.com。

软件

ACE软件

ZIP
333 KB
ACE plug-in for Board.ADGSXX12_14 1.2024.8400 [6月 05 24]
ADGSXX12_14 ACE Plug-in caters to a range of parts in the ADGSXX12/14 family. Currently supported in this plug-in, ADGS1212, ADGS1412, ADGS1612, ADGS5412, ADGS5414, ADGS1414D.
EXE
157 MB
ACE Installer Software 1.30.3369.1491 [7月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.