概览
优势和特点
- For the evaluation of the ADAU1977/ADAU1978/ADAU1979 quad ADCs
- Total harmonic distortion (THD) plus noise (N): −95 dB at −1 dBFS
- Signal to noise ratio (SNR): 109 dB, A weighting filter
- Built-in diagnostics for microphone inputs
产品详情
EVAL-ADAU1977用于快速评估ADAU1977/78/79四通道ADC。评估板最多可输出4通道数字信号。评估板采用5V和+/-18V电源供电。文档
-
UG-600: Evaluating the ADAU1977/ADAU1978/ADAU19792014/12/12PDF2 M