概览

产品详情

本用户指南描述如何设置和使用AD9915评估板。 AD9915是一款集成12位DAC的2.5 GSPS DDS。

该评估板提供图形用户界面(GUI),实现与器件轻松通信,并具有鼠标悬停效果等诸多用户友好特性。

本用户指南应配合AD9915数据手册使用。


软件

评估软件

ZIP
42.91 M
AD9914 / AD9915 Evaluation Software
This is the main installer and is 64-bit compatible
TXT
1.81 K
AD9915 Evaluation Board Flash
EVB flash readme: This file contains instructions for re-flashing an older eval board so that it's compatible with the 64-bit USB driver.
EXE
7.35 M
评估板USB闪存编程器
包含用于重新闪存USB EEPROM的EXE文件。