概览

优势和特点

  • AD9114/AD9115/AD9116/AD9117 (AD911x)和AD9714/AD9715/AD9716/AD9717 (AD971x)的全功能评估板
  • 包括以下评估选项
    仅含DAC
    DAC和ADL5375正交调制器
    DAC和运算放大器性能
  • 用于配置的USB接口
  • 内部或外部电源调整
  • 板载或外部时钟分配
  • 数据模式发生器和SPI软件接口

产品详情

本页提供评估AD9715的评估板文档和订购信息。


相关产品

软件

ACE软件

ZIP
296 KB
ACE plug-in for Board.AD971x 1.2019.44300 [1月 14 20]
Plug-in to evaluate the AD9717, AD9716, AD9715 and AD9714 high-speed DACs.
EXE
157 MB
ACE Installer Software 1.30.3369.1491 [7月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

硬件 (3)

控制器板