概览

优势和特点

  • AD9694的全功能评估板
  • 用于设置和控制的SPI接口
  • 宽带巴伦驱动输入
  • 外部供电,但也可采用来自FMC的12V-1A和3.3V-3A电源
  • VisualAnalog®和SPI控制器软件接口

产品详情

AD9694EVZ支持四通道、14位、500 MSPS模数转换器(ADC) AD9694。该器件内置片内缓冲器和采样保持电路,专门针对低功耗、小尺寸和易用性而设计。该器件设计支持通信应用,能够实现高达1.4 GHz的模拟信号采样。本参考设计提供在各种模式和配置下运行该ADC所需的全部支持电路。它设计为可直接与ADS7-V2EBZ数据捕获卡接口,允许用户下载捕获的数据进行分析。Visual Analog软件包用来与器件的硬件部分实现接口,允许用户下载捕获的数据并通过用户友好型图形界面进行分析。同时,ACE软件包也兼容硬件部分,允许用户使用AD9694的SPI可编程功能。

软件

ACE软件

ZIP
6.7 MB
ACE plug-in for Board.AD9694 1.2024.43100 [12月 05 24]
Plugin for evaluating the AD9694, AD9094, or AD6684 high-speed ADC evaluation board.
EXE
157 MB
ACE Installer Software 1.30.3369.1491 [7月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.