概览

优势和特点

  • 采用6 V壁式适配器和板载LDO稳压器,电源连接简便
  • 6个交流耦合差分LVPECL SMA连接器
  • 2个单端LVPECL SMA连接器
  • 1个LVPECL或2个CMOS SMA连接器,用于同步输出
  • SMA连接器用于:
    • 3个参考输入
    • 电荷泵输出
    • 时钟分配输入
  • 通过USB接口连接PC
  • 基于Microsoft Windows的评估软件,具有简单的图形用户界面(支持64位版本Windows)
  • 板载PLL环路滤波器
  • 通过I/O接头轻松访问数字I/O和诊断信号
  • 诊断信号通过状态LED显示

产品详情

AD9525评估板是一款紧凑、易于使用的平台,可用来评估AD9525的全部特性。提供两种评估板:一个是集成预填充外部VCO和环路滤波器(AD9525/PCBZ-VCO)的评估板,另一个是无VCO/VCXO和环路滤波器(AD9525/PCBZ)的评估板。本用户指南主要介绍已在板上集成VCO和环路滤波器的AD9525/PCBZ-VCO。AD9525提供低功耗、多路输出时钟分配功能,具有低抖动性能,并且片内集成锁相环(PLL),可以配合外部VCO或VCXO使用。VCO输入和八路LVPECL输出最高工作频率为3.6 GHz。所有输出共用一个分频器,分频范围为1到6。AD9525还提供一个专用输出,可用于提供一个用于重置或同步数据转换器的可编程信号。有关器件的更多信息,参见AD9525数据手册。本用户指南应与AD9525数据手册和软件文档(可访问www.analog.com/clocks获取)配合使用。

使用入门

EQUIPMENT NEEDED

  • Reference oscillator or signal generator
  • Other evaluation board to be clocked or test equipment
    • Converters, DDS, transceivers
    • Oscilloscope, spectrum analyzer, phase noise analyzer
  • SMA cables (50 Ω)
  • 6 V wall supply (provided)
  • USB cable (provided)

软件

评估软件

ZIP
3.27 M
AD9525 Evaluation Board Software Installer (Rev. 1.0.0.2)
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9525 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
EXE
7.35 M
评估板USB闪存编程器
包含用于重新闪存USB EEPROM的EXE文件。