概览

产品详情

AD9154-EBZ、AD9154-M6720-EBZ和AD9154-FMC-EBZ支持AD9154,它是一款四通道、16位、高动态范围数模转换器(DAC),提供2.4 GSPS最高采样速率,可以在基带模式下产生高达奈奎斯特频率的多载波。 AD9154具有针对直接变频传输应用进行优化的特性,包括复数数字调制、输入信号功率检测以及增益、相位与失调补偿。 DAC输出经过优化,可以与ADI公司的ADRF672x射频正交调制器无缝接口。在混频模式下,AD9154 DAC可在二阶和三阶奈奎斯特区内重构载波。 串行端口接口(SPI)允许对内部参数进行编程和回读。 满量程输出电流可以在4 mA至20 mA范围内进行编程。


软件

ACE软件

ZIP
570 KB
ACE plug-in for Board.AD9154 1.2020.4400 [3月 16 20]
Plugin for evaluating the AD9154 high-speed DAC.
EXE
157 MB
ACE Installer Software 1.30.3311.1463 [4月 24 24]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

硬件 (2)

控制器板