概览
产品详情
EVAL-AD831EBZ是一款配置齐全的4层FR4评估板,提供RF输入、LO输入和IF输出连接,并采用单端设置。将一个2引脚接头连接器连至+5V和-5V跳线,它就可以使用±5V/100 mA电源;电源电压范围为± 4.5至± 5.5V。文档
-
AD831: Low Distortion Mixer Data Sheet (Rev. D)2006/9/28PDF482 K
-
AD831 Gerber Files2011/9/26ZIP388 kB