概览

优势和特点

  • AD6688-3000的全功能评估板。
  • 宽带巴伦驱动输入。
  • 无需外部电源采用来自FMC连接器的12 V-1 A和3.3 V-3 A电源。
  • 通过ACE实现器件和分析的简单软件接口。

产品详情

AD6688-3000EBZ支持14位、3GSPS双通道模数转换器(ADC) AD6688-3000。该器件内置片内缓冲器和采样保持电路,专门针对低功耗、小尺寸和易用性而设计。该器件设计支持高达5 GHz的直接RF采样模拟信号。ADC输入的3 dB带宽大于9 GHz。AD6688针对宽输入带宽、高采样速率、出色的线性度和小封装低功耗而优化。


本参考设计提供在各种模式和配置下运行该ADC所需的全部支持电路。它设计为可直接与ADS7-V2EBZ数据捕获卡接口,允许用户下载捕获的数据进行分析。现可使用ACE软件包实现器件控制和后续数据分析。

软件

ACE软件

ZIP
8.8 MB
ACE plug-in for Board.AD6688 1.2022.13100 [3月 21 22]
Plugin for evaluating the AD6688 high-speed ADC.
EXE
157 MB
ACE Installer Software 1.30.3311.1463 [4月 24 24]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

硬件 (1)

控制器板