概览

产品详情

Demonstration circuit 1480A is a dual output synchronous buck DC/DC converter featuring the LTC3865EUH-1. The input voltage range is from 4.5V to 14V. The default outputs are 3.3V/5A and 1.8V/5A, but pin programming allows each output to be set at 5V, 3.3V, 2.5V, 1.8V, 1.5V, 1.2V, 1.1V, 1V or an adjustable voltage.

相关产品

文档