概览

产品详情

Demonstration circuit 1149 is a monolithic step-down DC/DC switching regulator featuring LT3680. The LT3680 can be synchronized over a 250 kHz to 2 MHz range. The demo board is designed for 5V/3.5A output from a 6.3V to 36V input.


 


相关产品

文档