Analog Devices’ University Program in India

Design Resources


Anveshan 2018


All teams are encouraged to join EngineerZone™ http://ez.analog.com. This is an forum for engineers globally and great resource for all teams to ask questions, review answers over and beyond the contact with Analog Devices mentors and experts.

View the list of recommended websites, resources from ADI before submitting your project idea.


Sensor Boards
Part Name Description
EV-GEAR-EXPANDER1Z Add-On board for EV-COG-AD3029LZ, Arduino interface enablement, SD Card slot, PMOD connectivity enablement
EVAL-ADXL362-ARDZ The EVAL-ADXL362-ARDZ shield illustrates the functionality of the ADXL362 - an ultralow power, 3-axis MEMS accelerometer.
EVAL-CN0326-PMDZ PMOD The CN0326 is a completely isolated low power pH sensor signal conditioner and digitizer with automatic temperature compensation for high accuracy.
EVAL-CN0357-ARDZ CN0357 single-supply, low noise, portable gas detector circuit using an electrochemical sensor.
EVAL-CN0397-ARDZ CN0397 is an Arduino compatible shield that is optimized for smart agriculture utilizing wavelength specific photodiodes.

Processor Boards
Part Name Description
EV-COG-AD3029LZ MCU Development board for IoT applications. Can connect to various sensors.

Can be used for breadboarding (along with EV-GEAR-EXPANDER1Z)
ADZS-BF707-BLIP2 The Blackfin Low-power Imaging Platform (BLIP) is a low cost, low power embedded computer vision platform targeting a vast array of real-time sensing applications. BLIP leverages the latest entry within the industry-leading, low power Blackfin processor family as well as Analog Devices’ optimized software library deliverables. This solution offers end equipment manufacturers an out of the box form factor development platform with multiple functional profiles covering intelligent motion sensing, people counting, vehicle detection, and face detection deployable in both indoor and outdoor use cases.

Connectivity Boards
Part Name Description
EV-COG-BLEINTP1Z EV-COG-BLEINTP1Z board is a connectivity Cog board for MCU Cogs (EV-COG-AD3029LZ and EV-COG-AD4050LZ). This board enables wireless RF transceiver connectivity, Bluetooth Low Energy connectivity and WIFI connectivity for various IoT applications. Can support EVAL-ADF7023 and EVAL-ADF7242.
ADALM-PLUTO – SDR AD9363--Highly Integrated RF Agile Transceiver and Xilinx® Zynq Z-7010 FPGA RF coverage from 325 MHz to 3.8 GHz
EVAL-ADF7023 Sub Gig RF daughter cards - Need EV-COG-AD3029LZ + EV-COG-BLEINTP1Z
EVAL-ADF7242 2.4Gig RF daughter cards - Need EV-COG-AD3029LZ + EV-COG-BLEINTP1Z
Smartmesh IP Starter Kit SmartMesh IP products are wireless chips and pre-certified PCB modules complete with ready-to-deploy wireless mesh networking software. They are built for IP compatibility, and based on the 6LoWPAN and 802.15.4e standards.