对数检波器
ADI的对数检波器可在DC至微波频率下测量信号电平。这些器件提供与输入信号对数成正比的精确调节直流输出电压。我们的对数检波器具有高达100 dB的检测范围,用于各种应用,如发射/接收功率测量、输入保护、回波损耗测量、脉冲检测、电子战、测试和测量中的精密RF功率测量、材料分析和医疗应用。
产品选型表
最新优势资源
对数检波器
SortOrder | Part# | # of Channels | Input Dynamic Range (typ) (dB) | Freq Response RF (min) (Hz) | Freq Response RF (max) (Hz) | Is (typ) (A) | Vs+ (min) (V) | Vs+ (max) (V) | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|
1 | ADL5506 | 1 | 45 | 30M | 4.5G | 3.75m | 2.5 | 5.5 | $1.27 (ADL5506ACBZ-R7) |
2 | HMC1094 | 1 | 50 | 1G | 23G | 85m | 3.15 | 3.45 | - |
3 | ADL5513S | 1 | 80 | 1M | 4G | - | 2.7 | 5.5 | - |
4 | AD8306S | 1 | 100 | 5M | 400M | - | 2.7 | 6.5 | - |
5 | ADL5304 | 1 | 200 | - | - | 20.8m | 4.5 | 5.5 | $10.47 (ADL5304ACPZ-R7) |
6 | HMC662 | 1 | 54 | 8G | 30G | 88m | 3.15 | 3.45 | - |
7 | HMC948 | 1 | 54 | 1G | 23G | 91m | 3.15 | 3.45 | - |
8 | HMC713MS8 | 1 | 54 | 45M | 2.7G | 17m | 2.7 | 5.5 | - |
9 | HMC713LP3E | 1 | 54 | 50M | 8G | 17m | 2.7 | 5.5 | - |
10 | ADL5513 | 1 | 80 | 1M | 4G | 31m | 2.7 | 5.5 | $5.56 (ADL5513ACPZ-R7) |
11 | LT5538 | 1 | 75 | 40M | 3.8G | 29m | 3 | 5.25 | $4.50 (LT5538IDD#PBF) |
12 | HMC611LP4 | 1 | 60 | 1M | 10G | 106m | 4.5 | 5.5 | - |
13 | ADL5519 | 1 | 62 | 1M | 10G | 60m | 3.3 | 5.5 | $5.04 (ADL5519ACPZ-R7) |
14 | HMC602 | 1 | 70 | 1M | 8G | 113m | 4.5 | 5.5 | - |
15 | HMC601 | 1 | 75 | 10M | 4G | 30m | 4.5 | 5.5 | - |
16 | HMC600 | 1 | 75 | 50M | 4G | 29m | 2.7 | 5.5 | - |
17 | AD8319 | 1 | 45 | 1M | 10G | 22m | 3 | 5.5 | $1.77 (AD8319ACPZ-R7) |
18 | AD8317 | 1 | 55 | 1M | 10G | 22m | 3 | 5.5 | $3.98 (AD8317ACPZ-R2) |
19 | LT5537 | 1 | 83 | 0 | 1G | 13.5m | 2.7 | 5.25 | $3.03 (LT5537EDDB#TRPBF) |
20 | AD8311 | 1 | 50 | 100M | 2.5G | 7.6m | 2.7 | 5.5 | $1.27 (AD8311ACBZ-P7) |
21 | AD8312 | 1 | 45 | 50M | 3.5G | 4.2m | 2.7 | 5.5 | $1.27 (AD8312ACBZ-P7) |
22 | AD8318![]() | 1 | 70 | 1M | 8G | 68m | 4.5 | 5.5 | $5.05 (AD8318ACPZ-REEL7) |
23 | LT5534 | 1 | 60 | 50M | 3G | 7m | 2.7 | 5.25 | $4.56 (LT5534ESC6#TRPBF) |
24 | ADL5310 | 2 | 120 | - | - | 9.5m | 3 | 12 | $11.47 (ADL5310ACPZ-REEL7) |
25 | ADL5306 | 1 | 60 | - | - | 5.4m | 3 | 5.5 | $4.75 (ADL5306ACPZ-REEL7) |
26 | AD8305 | 1 | 100 | - | - | 5.4m | 3 | 12 | $7.90 (AD8305ACPZ-RL7) |
27 | AD8304 | 1 | 160 | - | - | 4.5m | 3 | 5.5 | $12.65 (AD8304ARUZ) |
28 | AD8302 | 1 | 60 | 0 | 2.7G | 19m | 2.7 | 5.5 | $12.14 (AD8302ARUZ) |
29 | AD8315 | 1 | 50 | 100M | 2.5G | 8.5 | 2.7 | 5.5 | $4.00 (AD8315ACPZ-REEL7) |
30 | AD8314 | 1 | 45 | 100M | 2.7G | 4.5m | 2.7 | 5.5 | $1.10 (AD8314ACPZ-RL7) |
31 | AD8310 | 1 | 95 | 0 | 440M | 8m | 2.7 | 5.5 | $4.00 (AD8310ARMZ) |
32 | AD8306 | 1 | 100 | 5M | 400M | 16m | 2.7 | 6.5 | $14.67 (AD8306ACHIPS) |
33 | AD8313 | 1 | 70 | 100M | 2.5G | 13.7m | 2.7 | 5.5 | $7.99 (AD8313ARMZ) |
34 | AD8309 | 1 | 100 | 5M | 500M | 16m | 2.7 | 6.5 | $7.84 (AD8309ARUZ) |
35 | AD8307 | 1 | 92 | 0 | 500M | 8m | 2.7 | 5.5 | $6.07 (AD8307ANZ) |
36 | AD641 | 1 | 44 | 0 | 250M | 35m | 4.5 | 7.5 | $32.82 (AD641ANZ) |
37 | AD640 | 1 | 50 | 0 | 120M | 35m | 4.5 | 7.5 | $43.78 (AD640JNZ) |