µModule 电池充电器

ADI公司的µModule®电池充电器是完整的系统化封装(SiP)充电解决方案,在紧凑型表贴LGA封装内集成DC/DC控制器、功率晶体管、输入和输出电容、补偿组件以及电感。µModule电池充电器可配合需要恒流/恒压(CC/CV)充电方法(如锂离子、锂离子聚合物、LiFePO4和铅酸电池)的电池化学使用,可有效满足面对时间和空间限制的工程师需要,为他们提供高效、可靠的电源管理解决方案。
产品选型表

µModule电源产品通过在紧凑的注塑封装中集成电源功能可简化复杂电源电路的实施、验证和制造。

浏览µModule资源


uModule Chip

µModule 电池充电器

  按住Shift键进行二次排序
SortOrderPart#Vin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Battery ChemistryNumber of CellsFloat Voltage
(V)
FeaturesPrice (1000+)
($ US)
1LTM8064 6 58 6 Lead Acid, LiFePO4, Li-Ion, Li-Polymer Up to 36V float voltage Up to 36V External Synchronization, Output Current Regulation, Resistor Set Frequency $16.50 (LTM8064EY#PBF)
2LTM8054 5 36 5.4 Lead Acid, LiFePO4, Li-Ion, Li-Polymer Up to 36V float voltage Up to 36V External Synchronization, Input Current Monitor, Output Current Monitor, PolyPhase, Resistor Set Frequency $15.95 (LTM8054EY#PBF)
3LTM8056 5 58 4 Lead Acid, LiFePO4, Li-Ion, Li-Polymer Up to 48V float voltage Up to 48V External Synchronization, Input Current Limit, Input Current Monitor, Output Current Limit, Output Current Monitor, PolyPhase, Resistor Set Frequency $22.00 (LTM8056EY#PBF)
4LTM8055 5 36 8.5 Lead Acid, LiFePO4, Li-Ion, Li-Polymer Up to 36V float voltage Up to 36V External Synchronization, Input Current Limit, Input Current Monitor, Output Current Limit, Output Current Monitor, PolyPhase, Resistor Set Frequency $22.00 (LTM8055EY#PBF)
5LTM8026 6 36 5 Lead Acid, LiFePO4, Li-Ion, Li-Polymer Up to 24V float voltage Up to 24V External Synchronization, Output Current Regulation, Resistor Set Frequency $12.58 (LTM8026EV#PBF)
6LTM8052A 6 36 5 Lead Acid, LiFePO4, Li-Ion, Li-Polymer Up to 24V float voltage Up to 24V External Synchronization, Output Current Regulation, Resistor Set Frequency $13.17 (LTM8052AEV#PBF)
7LTM8052 6 36 5 Lead Acid, LiFePO4, Li-Ion, Li-Polymer Up to 24V float voltage Up to 24V External Synchronization, Output Current Regulation, Resistor Set Frequency $13.17 (LTM8052EV#PBF)
8LTM8061 4.95 32 2 Lead Acid, LiFePO4, Li-Ion, Li-Polymer 1, 2 4.1V, 4.2V, 8.2V, 8.4V Input Current Limit, Output Current Regulation, Reverse Input Protection $8.85 (LTM8061EV-4.1#PBF)
9LTM8062A 4.95 32 2 Lead Acid, LiFePO4, Li-Ion, Li-Polymer 1-4 Li-Ion/Li-Poly, 1-5 LiFePO4, SLA up to 18.8V Up to 18.8V Maximum Power Point Control, Output Current Regulation, Reverse Input Protection $10.20 (LTM8062AEV#PBF)
10LTM8062 4.95 32 2 Lead Acid, LiFePO4, Li-Ion, Li-Polymer 1-4 Li-Ion/Li-Poly, 1-5 LiFePO4, SLA up to 14.4V Up to 14.4V Maximum Power Point Control, Output Current Regulation, Reverse Input Protection $9.85 (LTM8062EV#PBF)