高输入电压降压
Analog Devices 的高输入电压降压系列与标准单片式降压型转换器相似,但是针对 30 V 至 100 V 的较高输入电压应用。在要求苛刻、且有可能发生大电压瞬变的汽车和工业应用中,该电压范围简化了设计要求。
产品选型表
11435
cn
Quick Power Search
最新优势资源
技术文章
- 扩频频率调制以降低 EMI
- AN170 - Honing the Adjustable Compensation Feature of Power System Management Controllers
- LTC3810 - 高效率开关浪涌抑制器
- The Low Output Voltage Ripple Zeta DC/DC Converter Topology
- High Efficiency Solar MPPT Battery Charger Using LT8611 and AD5245
- Three Bucks Plus a Boost Controller Meet the Stringent Requirements of Wide-Range VIN Automotive Applications
- 面向汽车和工业应用的40 V输入、3.5 A Silent Switcher μModule稳压器
- LT8650S Demo Board | Dual Channel 42V, 4A Synchronous Step-Down Silent Switcher 2
- Low EMI Power Solutions and Electromagnetic Compatibility (EMC) Standards
- 60V Input Monolithic Converter Powers Critical Circuits without Supercaps or Other Additional Components
- 42V High Power Density Buck Regulators in a Tiny QFN Package
- Data Backup Solution for 1mm, Low Profile Industrial Applications
- 42V, 2.5A Synchronous Step-Down Regulator with 2.5μA Quiescent Current
- 65V, 500mA Step-Down Converter Fits Easily into Automotive and Industrial Applications
- Reduce EMI and Improve Efficiency with Silent Switcher Designs
- LTC7800EUDC Demo Board With GaNFETS/500kHz | 30V ≤ VIN ≤ 55V; VOUT = 12V @ 20A
- LTC3890 和 LTC4000 具有电池后备功能的 60V 输入电源
- 具有 4V 至 150V 宽输入电压范围的高效率 100mA 同步降压型转换器
- 采用 LT8614 和 LT3083 / LT6015 的混合宽调光比线性 LED 电流控制器
- 可在 2MHz 提供 95% 效率的 42V 同步降压
- 具 30μA 静态电流的 42V、四通道、单片式、同步降压型稳压器
- 面向工业、电信和汽车环境的坚固型 140V VIN、400mA 降压型稳压器
- 具可调栅极驱动的 60V、低 IQ、双输出同步降压型控制器
- 60V、4A 同步单片式降压型稳压器具有轨至轨操作能力
- 具可变输出的正至负转换器
LT Journal
应用笔记
- AN170 - Honing the Adjustable Compensation Feature of Power System Management Controllers PDF
- AN168 - Implementing Fast Telemetry with Power System Management Controllers PDF
- AN166 - In Flight Update with Linduino PDF
- AN155 - Fault Log Decoding with Linduino PSM PDF
- AN152 - Power System Management Addressing (Rev. A) PDF
- AN153 - 用于电源系统管理的 Linduino PDF
- AN145 - Overview of the EEPROM in LTC PSM Devices PDF
- AN144 - Reduce EMI and Improve Efficiency with Silent Switcher Designs PDF
- AN44 - LT1074/LT1076 Design Manual PDF
- AN137 - Accurate Temperature Sensing with an External P-N Junction PDF
- AN35 - Step Down Switching Regulators PDF
- AN98 - Signal Sources, Conditioners and Power Circuitry Circuits of the Fall, 2004 PDF
- AN46 - Efficiency and Power Characteristics of Switching Regulator Circuits PDF
高输入电压降压
SortOrder | Part# | Number of Outputs | Vin (min) (V) | Vin (max) (V) | Over Voltage Protection (typ) (V) | Output Current (typ) (A) | Monolithic | Synchronous | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|
1 | LT8636 | 1 | 3.4 | 42 | - | 5 | Yes | Yes | $3.70 (LT8636EV#PBF) |
2 | LTM8024 (single output) | 1 | 3 | 40 | - | 7 | Yes | Yes | $11.65 (LTM8024EY#PBF) |
3 | LTM8024 (dual output) | 2 | 3 | 40 | - | 3.5 | Yes | Yes | $11.65 (LTM8024EY#PBF) |
4 | LT7101 | 1 | 4.4 | 105 | 112 | 1 | Yes | Yes | $3.95 (LT7101EUHE#PBF) |
5 | LT8550 | 4 | 3.6 | 80 | 80 | 25 | No | Yes | $2.95 (LT8550EUKG#PBF) |
6 | LT8650S-1 | 2 | 3 | 42 | - | 4 | Yes | Yes | $6.58 (LT8650SHV-1#PBF) |
7 | LT8645S-2 | 1 | 3.4 | 65 | - | 8 | Yes | Yes | $4.75 (LT8645SEV-2#PBF) |
8 | LT8609B | 1 | 3 | 42 | - | 2 | Yes | Yes | $2.40 (LT8609BEMSE#PBF) |
9 | LT8609A | 1 | 3 | 42 | - | 2 | Yes | Yes | $2.50 (LT8609AEMSE#PBF) |
10 | LT8609 | 1 | 3 | 42 | - | 2 | Yes | Yes | $2.50 (LT8609EMSE#PBF) |
11 | LTC3372 | 5 | 4.5 | 60 | - | 20 | No | Yes | $5.75 (LTC3372EUK#PBF) |
12 | LTM8074 | 1 | 3.2 | 40 | - | 1.2 | Yes | Yes | $3.83 (LTM8074EY#PBF) |
13 | LTC3894 | 1 | 4.5 | 150 | - | 10 | No | No | $2.55 (LTC3894EFE#PBF) |
14 | LTM4653 | 1 | 3.1 | 58 | - | 4 | Yes | Yes | $12.55 (LTM4653EY#PBF) |
15 | LTC7810 | 2 | 4.5 | 140 | - | 15 | No | Yes | $5.20 (LTC7810ELXE#PBF) |
16 | LT8646S | 1 | 3.4 | 65 | - | 8 | Yes | Yes | $5.95 (LT8646SEV#PBF) |
17 | LT8619 | 1 | 3 | 60 | - | 1.2 | Yes | Yes | $2.65 (LT8619EDD#PBF) |
18 | LTM8063 | 1 | 3.2 | 40 | - | 2 | Yes | Yes | $6.95 (LTM8063EY#PBF) |
19 | LTC3874-1 | 1 | 4.5 | 38 | - | 25 | No | Yes | $2.47 (LTC3874EUF-1#PBF) |
20 | LT8650S | 2 | 3 | 42 | - | 4 | Yes | Yes | $5.75 (LT8650SEV#PBF) |
21 | LTC7801 | 1 | 4 | 140 | - | 10 | No | Yes | $4.20 (LTC7801EUFD#PBF) |
22 | LTC7800 | 1 | 4 | 60 | - | 20 | No | Yes | $3.47 (LTC7800EUDC#PBF) |
23 | LTC7103 | 1 | 4.4 | 105 | - | 2.3 | Yes | Yes | $4.50 (LTC7103EUHE#PBF) |
24 | LT8643S | 1 | 3.4 | 42 | - | 6 | Yes | Yes | $4.65 (LT8643SEV#PBF) |
25 | LT8609S | 1 | 3 | 42 | - | 2 | Yes | Yes | $2.75 (LT8609SEV#PBF) |
26 | LT8606 | 1 | 3 | 42 | - | 350m | Yes | Yes | $1.95 (LT8606BEDC#TRPBF) |
27 | LTM8073 | 1 | 3.4 | 60 | - | 3 | Yes | Yes | $10.58 (LTM8073EY#PBF) |
28 | LT8645S | 1 | 3.4 | 65 | - | 8 | Yes | Yes | $4.95 (LT8645SEV#PBF) |
29 | LT8640S | 1 | 3.4 | 42 | - | 6 | Yes | Yes | $4.65 (LT8640SEV#PBF) |
30 | LT8607![]() | 1 | 3 | 42 | - | 750m | Yes | Yes | $2.15 (LT8607EDC#TRPBF) |
31 | LTC7821 | 1 | 10 | 72 | - | 25 | No | Yes | $5.20 (LTC7821EUH#PBF) |
32 | LT8643S-2 | 1 | 3.4 | 42 | - | 6 | Yes | Yes | $4.65 (LT8643SEV-2#PBF) |
33 | LT8640S-2 | 1 | 3.4 | 42 | - | 6 | Yes | Yes | $4.65 (LT8640SEV-2#PBF) |
34 | LT8603 | 4 | 3 | 42 | - | 2.5 | Yes | Yes | $3.63 (LT8603JUJ#PBF) |
35 | LTC3871 | 1 | 1.2 | 100 | - | 30 | No | Yes | $5.40 (LTC3871ELXE#PBF) |
36 | LTC3126 | 1 | 2.4 | 42 | - | 2.5 | Yes | Yes | $3.95 (LTC3126EUFD#PBF) |
37 | LTM8053 | 1 | 3.4 | 40 | - | 3.5 | Yes | Yes | $9.66 (LTM8053EY#PBF) |
38 | LTM8003 | 1 | 3.4 | 40 | - | 3.5 | Yes | Yes | $11.30 (LTM8003IY#PBF) |
39 | LTC3895 | 1 | 4 | 140 | - | 10 | No | Yes | $4.70 (LTC3895EFE#PBF) |
40 | LT8610AX | 1 | 3.7 | 42 | - | 3.5 | Yes | Yes | $125.00 (LT8610AXMSE#PBF) |
41 | ADP2360 | 1 | 4.5 | 60 | - | 50m | Yes | Yes | $1.15 (ADP2360ACPZ-3.3-R7) |
42 | LTM8064 | 1 | 6 | 58 | - | 6 | Yes | Yes | $16.50 (LTM8064EY#PBF) |
43 | LTC7813 | 2 | 2.2 | 60 | - | 20 | No | Yes | $4.82 (LTC7813EUH#PBF) |
44 | LT8641 | 1 | 3 | 65 | - | 3.5 | Yes | Yes | $4.35 (LT8641EUDC#PBF) |
45 | LT8608 | 1 | 3 | 42 | - | 1.5 | Yes | Yes | $2.25 (LT8608BEDC#TRPBF) |
46 | LT8601 | 3 | 3 | 42 | - | 2.5 | Yes | Yes | $5.15 (LT8601EUJ#PBF) |
47 | LTC3649 | 1 | 3.1 | 60 | - | 4 | Yes | Yes | $5.65 (LTC3649EUFD#PBF) |
48 | LT8630 | 1 | 3 | 100 | - | 600m | Yes | Yes | $3.60 (LT8630EFE#PBF) |
49 | LTC7812 | 2 | 2.5 | 38 | - | 20 | No | Yes | $4.00 (LTC7812EUH#PBF) |
50 | LTC3884 (single output) | 1 | 4.5 | 38 | - | 60 | No | Yes | $6.35 (LTC3884EUK#PBF) |
51 | LTC3884 (dual output) | 2 | 4.5 | 38 | - | 30 | No | Yes | $6.35 (LTC3884EUK#PBF) |
52 | LTC3870-1 | 2 | 4.5 | 60 | - | 20 | No | Yes | $2.35 (LTC3870EUF-1#PBF) |
53 | LTC3877 (single output) | 1 | 4.5 | 38 | - | 60 | No | Yes | $3.94 (LTC3877EUK#PBF) |
54 | LTC3877 (dual output) | 2 | 4.5 | 38 | - | 30 | No | Yes | $3.94 (LTC3877EUK#PBF) |
55 | LT8640 | 1 | 3.4 | 42 | - | 5 | Yes | Yes | $4.35 (LT8640EUDC#PBF) |
56 | LT8631 | 1 | 3 | 100 | - | 1 | Yes | Yes | $3.60 (LT8631EFE#PBF) |
57 | LT8602 | 4 | 3 | 42 | - | 2.5 | Yes | Yes | $5.35 (LT8602EUJ#PBF) |
58 | LTC3899![]() | 3 | 4.5 | 60 | - | 15 | No | Yes | $4.95 (LTC3899EUHF#PBF) |
59 | LTC3892-2 | 2 | 4.5 | 60 | - | 25 | No | Yes | $4.94 (LTC3892EUH-2#PBF) |
60 | LTC3892-1 | 2 | 4.5 | 60 | - | 25 | No | Yes | $4.82 (LTC3892EFE-1#PBF) |
61 | LTC3892 (single output) | 1 | 4.5 | 60 | - | 30 | No | Yes | $4.94 (LTC3892EUH#PBF) |
62 | LTC3892 (dual output) | 2 | 4.5 | 60 | - | 15 | No | Yes | $4.94 (LTC3892EUH#PBF) |
63 | LT8616 | 2 | 3.4 | 42 | - | 2.5 | Yes | Yes | $4.15 (LT8616EUDE#PBF) |
64 | LTC7138 | 1 | 4 | 140 | - | 400m | Yes | No | $3.80 (LTC7138EMSE#PBF) |
65 | LT8613 | 1 | 3.4 | 42 | - | 6 | Yes | Yes | $5.20 (LT8613EUDE#PBF) |
66 | LT8610AC | 1 | 3 | 42 | - | 3.5 | Yes | Yes | $3.75 (LT8610ACEMSE#PBF) |
67 | LT3668 | 3 | 4.3 | 40 | - | 400m | Yes | No | $2.55 (LT3668EMSE#PBF) |
68 | RH3845MK | 1 | 4 | 60 | - | 10 | No | Yes | - |
69 | LTC3875 (single output) | 1 | 4.5 | 38 | - | 60 | No | Yes | $3.47 (LTC3875EUJ#PBF) |
70 | LTC3875 (dual output) | 2 | 4.5 | 38 | - | 30 | No | Yes | $3.47 (LTC3875EUJ#PBF) |
71 | LTC3870 | 2 | 4.5 | 60 | - | 20 | No | Yes | $2.35 (LTC3870EUFD#PBF) |
72 | LTC3638 | 1 | 4 | 140 | - | 250m | Yes | No | $3.65 (LTC3638EMSE#PBF) |
73 | LT8620 | 1 | 3.4 | 65 | - | 2 | Yes | Yes | $3.75 (LT8620EMSE#PBF) |
74 | LT8471 | 2 | 2.6 | 50 | - | 1.6 | Yes | No | $3.75 (LT8471EFE#PBF) |
75 | LT3840 | 1 | 2.5 | 60 | - | 20 | No | Yes | $3.65 (LT3840EUFE#PBF) |
76 | LT3667 | 3 | 4.3 | 40 | 60 | 400m | Yes | No | $2.55 (LT3667EMSE#PBF) |
77 | LTC3637 | 1 | 4 | 76 | - | 1 | Yes | No | $3.20 (LTC3637EDHC#PBF) |
78 | LT8612 | 1 | 3.4 | 42 | - | 6 | Yes | Yes | $4.95 (LT8612EUDE#PBF) |
79 | LTM8050 | 1 | 3.6 | 58 | - | 2 | Yes | No | $14.00 (LTM8050EY#PBF) |
80 | LT8697 | 1 | 5 | 42 | - | 2.5 | Yes | Yes | $3.55 (LT8697EUDD#PBF) |
81 | LT8610AB | 1 | 3.4 | 42 | - | 3.5 | Yes | Yes | $3.75 (LT8610ABEMSE#PBF) |
82 | LT8610A | 1 | 3.4 | 42 | - | 3.5 | Yes | Yes | $3.75 (LT8610AEMSE#PBF) |
83 | LTC3639 | 1 | 4 | 150 | - | 100m | Yes | Yes | $3.65 (LTC3639EMSE#PBF) |
84 | LTC3630A | 1 | 4 | 76 | - | 500m | Yes | Yes | $3.30 (LTC3630AEDHC#PBF) |
85 | LT3995 | 1 | 4.3 | 60 | - | 3 | Yes | No | $3.55 (LT3995EMSE#PBF) |
86 | LTM4641 | 1 | 4.5 | 38 | - | 10 | Yes | Yes | $25.95 (LTM4641EY#PBF) |
87 | LTC3890-3 | 2 | 4 | 60 | - | 15 | No | Yes | $4.47 (LTC3890EGN-3#PBF) |
88 | LTC3890-2 | 2 | 4 | 60 | - | 15 | No | Yes | $4.59 (LTC3890EUH-2#PBF) |
89 | LTC3864 | 1 | 3.5 | 60 | - | 5 | No | No | $2.06 (LTC3864EDE#PBF) |
90 | LTC3646-1 | 1 | 4 | 40 | - | 1 | Yes | Yes | $2.85 (LTC3646EMSE-1#PBF) |
91 | LTC3646 | 1 | 4 | 40 | - | 1 | Yes | Yes | $2.85 (LTC3646EDE#PBF) |
92 | LTC3874 | 1 | 4.5 | 38 | - | 25 | No | Yes | $2.47 (LTC3874EUFD#PBF) |
93 | LT8614 | 1 | 3.4 | 42 | - | 4 | Yes | Yes | $4.25 (LT8614EUDC#PBF) |
94 | LT3976 | 1 | 4.3 | 40 | - | 5 | Yes | No | $3.75 (LT3976EMSE#PBF) |
95 | LT3763 | 1 | 6 | 60 | - | 20 | No | Yes | $2.28 (LT3763EFE#PBF) |
96 | LTC3630 | 1 | 4 | 65 | - | 500m | Yes | Yes | $3.20 (LTC3630EDHC#PBF) |
97 | LT8611 | 1 | 3.4 | 42 | - | 2.5 | Yes | Yes | $3.80 (LT8611EUDD#PBF) |
98 | LT8610 | 1 | 3.4 | 42 | - | 2.5 | Yes | Yes | $3.55 (LT8610EMSE#PBF) |
99 | LT3975 | 1 | 4 | 42 | - | 2.5 | Yes | No | $3.10 (LT3975EMSE#PBF) |
100 | LTC3866 | 1 | 4.5 | 38 | - | 30 | No | Yes | $2.71 (LTC3866EUF#PBF) |
101 | LT3992 | 2 | 3 | 60 | - | 3 | Yes | No | $4.65 (LT3992EUH#PBF) |
102 | LT3988 | 2 | 4.1 | 60 | 80 | 1 | Yes | No | $3.65 (LT3988EMSE#PBF) |
103 | LT3971A-5 | 1 | 4.3 | 38 | - | 1.3 | Yes | No | $3.35 (LT3971AIMSE-5#PBF) |
104 | LT3971A | 1 | 4.3 | 38 | - | 1.3 | Yes | No | $3.35 (LT3971AIMSE#PBF) |
105 | LTC3867 | 1 | 4 | 38 | - | 25 | No | Yes | $2.65 (LTC3867EUF#PBF) |
106 | LT3973 | 1 | 4.2 | 42 | - | 750m | Yes | No | $2.75 (LT3973EDD#PBF) |
107 | LT3641 | 2 | 4 | 42 | 55 | 1.3 | Yes | Yes | $3.65 (LT3641EUFD#PBF) |
108 | LTC3891 | 1 | 4 | 60 | - | 15 | No | Yes | $3.47 (LTC3891EUDC#PBF) |
109 | LT3845A | 1 | 4 | 60 | - | 15 | No | Yes | $3.56 (LT3845AEFE#PBF) |
110 | LT3990 | 1 | 4 | 60 | - | 350m | Yes | No | $2.55 (LT3990EDD#PBF) |
111 | LTC3890-1 | 2 | 4 | 60 | - | 15 | No | Yes | $4.47 (LTC3890EGN-1#PBF) |
112 | LTC3890 | 2 | 4 | 60 | - | 15 | No | Yes | $4.59 (LTC3890EUH#PBF) |
113 | LTC3869 (single output) | 1 | 4 | 38 | - | 60 | No | Yes | $2.65 (LTC3869EUF#PBF) |
114 | LTC3869 (dual output) | 2 | 4 | 38 | - | 30 | No | Yes | $2.65 (LTC3869EUFD#PBF) |
115 | LTM8027 | 1 | 4.5 | 60 | - | 4 | Yes | Yes | $16.50 (LTM8027EV#PBF) |
116 | LT3991 | 1 | 4.3 | 55 | - | 1.2 | Yes | No | $2.95 (LT3991EDD#PBF) |
117 | LT3971-5 | 1 | 4.3 | 38 | - | 1.2 | Yes | No | $2.75 (LT3971EMSE-5#PBF) |
118 | LT3971-3.3 | 1 | 4.3 | 38 | - | 1.2 | Yes | No | $2.75 (LT3971EMSE-3.3#PBF) |
119 | LT3971 | 1 | 4.3 | 38 | - | 1.2 | Yes | No | $2.75 (LT3971EDD#PBF) |
120 | LTC3857-1 | 2 | 4 | 38 | 40 | 25 | No | Yes | $3.88 (LTC3857EGN-1#PBF) |
121 | LTC3857 | 2 | 4 | 38 | 40 | 25 | No | Yes | $4.00 (LTC3857EUH#PBF) |
122 | LT3980 | 1 | 3.6 | 58 | 80 | 2 | Yes | No | $3.55 (LT3980EDE#PBF) |
123 | LT3689-5 | 1 | 3.4 | 38 | 60 | 700m | Yes | No | $3.20 (LT3689EUD-5#PBF) |
124 | LT3689 | 1 | 3.4 | 38 | 60 | 700m | Yes | No | $3.20 (LT3689EUD#PBF) |
125 | LTC3632 | 1 | 4.5 | 50 | 60 | 20m | Yes | Yes | $2.45 (LTC3632EDD#PBF) |
126 | LTC3631 | 1 | 4.5 | 45 | 60 | 100m | Yes | Yes | $2.95 (LTC3631EDD#PBF) |
127 | LTC3642 | 1 | 4.5 | 45 | 60 | 50m | Yes | Yes | $2.65 (LTC3642EDD#PBF) |
128 | LT3470A | 1 | 4 | 40 | - | 250m | Yes | No | $2.46 (LT3470AEDDB#TRPBF) |
129 | LTC3879 | 1 | 4 | 38 | - | 25 | No | Yes | $1.76 (LTC3879EMSE#PBF) |
130 | LT3970 | 1 | 4.2 | 40 | - | 350m | Yes | No | $2.35 (LT3970EDDB#TRPBF) |
131 | LTC3812-5 | 1 | 6.2 | 60 | - | 10 | No | Yes | $3.25 (LTC3812EFE-5#PBF) |
132 | LTC3810-5 | 1 | 4.35 | 60 | - | 10 | No | Yes | $3.38 (LTC3810EUH-5#PBF) |
133 | LTC3810 | 1 | 6.2 | 100 | - | 10 | No | Yes | $3.50 (LTC3810EG#PBF) |
134 | LT3502 | 1 | 3 | 40 | - | 500m | Yes | No | $1.95 (LT3502AEDC#TRPBF) |
135 | LT3845 | 1 | 7.5 | 60 | - | 10 | No | Yes | $3.56 (LT3845EFE#PBF) |
136 | LTC3886 (single output) | 1 | 4.5 | 60 | - | 30 | No | Yes | $6.35 (LTC3886EUKG#PBF) |
137 | LTC3886 (dual output) | 2 | 4.5 | 60 | - | 15 | No | Yes | $6.35 (LTC3886EUKG#PBF) |
138 | LTC3824 | 1 | 4 | 60 | - | 5 | No | No | $1.95 (LTC3824EMSE#PBF) |
139 | LT3844 | 1 | 4 | 60 | - | 5 | No | No | $3.10 (LT3844EFE#PBF) |
140 | LT3435 | 1 | 3.3 | 60 | - | 2.4 | Yes | No | $5.25 (LT3435EFE#PBF) |
141 | LT3437 | 1 | 3.3 | 60 | 80 | 400m | Yes | No | $2.25 (LT3437EDD#PBF) |
142 | LT3724 | 1 | 4 | 60 | - | 5 | No | No | $3.10 (LT3724EFE#PBF) |
143 | LT3470 | 1 | 4 | 40 | - | 200m | Yes | No | $2.36 (LT3470EDDB#TRPBF) |
144 | LT3434 | 1 | 3.3 | 60 | - | 2.4 | Yes | No | $5.25 (LT3434EFE#PBF) |
145 | LT1977 | 1 | 3.3 | 60 | - | 1.24 | Yes | No | $4.00 (LT1977EFE#PBF) |
146 | LTC3703-5 | 1 | 9.3 | 60 | - | 20 | No | Yes | $3.10 (LTC3703EGN-5#PBF) |
147 | LT3800 | 1 | 4 | 60 | - | 15 | No | Yes | $3.10 (LT3800EFE#PBF) |
148 | LTC3703 | 1 | 9.3 | 100 | - | 20 | No | Yes | $3.10 (LTC3703EGN#PBF) |
149 | LT1976 | 1 | 3.3 | 60 | - | 1.24 | Yes | No | $3.50 (LT1976BEFE#PBF) |
150 | LT3433![]() | 1 | 4 | 60 | - | 400m | Yes | No | $3.25 (LT3433EFE#PBF) |
151 | LT3431 | 1 | 5.5 | 60 | - | 2.75 | Yes | No | $4.95 (LT3431EFE#PBF) |
152 | LT3430-1 | 1 | 5.5 | 60 | - | 2.75 | Yes | No | $4.95 (LT3430EFE-1#PBF) |
153 | LT3430 | 1 | 5.5 | 60 | - | 2.75 | Yes | No | $4.95 (LT3430EFE#PBF) |
154 | LT1956 | 1 | 5.5 | 60 | - | 1.2 | Yes | No | $3.65 (LT1956EGN#PBF) |
155 | LT1766 | 1 | 5.5 | 60 | - | 1.2 | Yes | No | $3.65 (LT1766EGN#PBF) |
156 | LT1777 | 1 | 7 | 48 | - | 440m | Yes | No | $2.65 (LT1777CS#PBF) |
157 | LT1776 | 1 | 7.4 | 40 | 60 | 560m | Yes | No | $2.50 (LT1776CN8#PBF) |
158 | LT1676 | 1 | 7.4 | 60 | - | 440m | Yes | No | $2.60 (LT1676CN8#PBF) |
159 | LT1076HV | 1 | 7.3 | 60 | - | 1.6 | Yes | No | $6.00 (LT1076HVCT#06PBF) |
160 | LT1076-5 | 1 | 7.3 | 45 | - | 1.6 | Yes | No | $3.40 (LT1076CT-5#06PBF) |
161 | LT1076 | 1 | 7.3 | 45 | - | 1.6 | Yes | No | $3.40 (LT1076CT#06PBF) |
162 | LT1074HV | 1 | 7.3 | 64 | - | 4.4 | Yes | No | $7.60 (LT1074HVCT#06PBF) |
163 | LT1074 | 1 | 7.3 | 45 | - | 4.4 | Yes | No | $5.05 (LT1074CT#06PBF) |