无线功率传输
ADI 公司的无线功率传输产品系列有助于消除设计人员在为其应用供电时面临的许多问题。我们的无线充电设计支持完全密封的外壳,适合需要灭菌或太小而无法使用传统连接器的应用。无需电线,还允许将可充电电池放在移动或旋转设备中。无线充电可提供无变压器电气隔离性能,适合高可靠性隔离应用。我们的产品由经过实际验证的技术公司 PowerbyProxi 开发而成,旨在提供实际的无线功率传输解决方案。
产品选型表
无线功率传输
SortOrder | Part# | Number of Cells | Max Charge Current (typ) (A) | Float Voltage (V) | Type of Charger | Charge Termination | Comments | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|
1 | LTC4124 | 1 | 100m | 4.0V, 4.1V, 4.2V, 4.35V | Linear | Timer | 100mA Wireless Li-Ion Charger with Low Battery Disconnect | $2.65 (LTC4124EV#TRMPBF) |
2 | LTC4126-10 | 1 | 10m | 4.1V, 4.2V | Linear | Timer | 10mA Wireless Li-Ion Charger with 1.2V Step-Down DC/DC Converter | $2.65 (LTC4126EV-10#TRMPBF) |
3 | LTC4126 | 1 | 7.5m | 4.2V, 4.35V | Linear | Timer | 7.5mA Wireless Li-Ion Charger with 1.2V Step-Down DC/DC Converter | $2.65 (LTC4126EV#TRMPBF) |
4 | LTC4125 | 1 | - | - | Resonant | Timer | 5W AutoResonant Wireless Power Transmitter | $4.00 (LTC4125EUFD#PBF) |
5 | LTC4123 | 1 | 25m | 1.5V | Linear | Timer | Low Power Wireless Charger for Hearing Aids | $2.65 (LTC4123EDC#TRPBF) |
6 | LTC4120-4.2 | 1 | 400m | 4.2V | Switching | Timer | 400mA Wireless Power Receiver Buck Battery Charger, Fixed 4.2V Float | $3.25 (LTC4120EUD-4.2#PBF) |
7 | LTC4120 | 1, 2 | 400m | Adj (3.5V to 11V) | Switching | Timer | 400mA Wireless Power Receiver Buck Battery Charger, Adj. Float Voltage | $3.25 (LTC4120EUD#PBF) |