3B39隔离式过程电流输出

在3B39系列模块内
信号隔离通过变压器耦合提供,并利用专有调制技术来实现线性、稳定且可靠的性能。信号变压器的输出侧的解调器恢复初始信号,接着予以滤波并通过电流(V-I)转换器输出级将转换为精密电流输出。 输出保护使3B39可以承受高达220 V rms电源线路的意外连接而不受损坏,隔离计算机侧电路。与DAC至标准4-20 mA电流环路接口时,3B39提供全面接地隔离和瞬变保护,这是基于微电脑的控制系统的常见要求。
![]() |
图1. 3B39功能框图 |
![]() |
图2. 3B39输入现场连接 |
输入类型 |
双路输出 |
0 至 +10 V |
4 mA 至 20 mA |
-10 V 至 +10 V |
0 至 20 mA |
Model | Input Range | Output Ranges1 |
|
Order Now | 3B39 |
0 V to +10 V or -10 V to +10 V |
0 mA to 20 mA or 4 mA to 20 mA |
1 Output current range may be user programmed to 4 mA to 20 mA using jumper supplied.
(typical @ +25°C and ±15 V dc, and +24 V dc Power)
Description | Model 3B37 |
Input Range |
|
Input Voltage Standard Ranges1 | 0 V to +10 V or -10 V to +10 V |
Input, Without Damage | -20 V to +20 V, maximum |
Input Resistance | 10 kΩ |
Output Range |
|
Standard Ranges (RL = 0 to 850Ω) |
4 mA to 20 mA or 0 mA to 20 mA |
Custom Ranges |
Not Available |
Accuracy2 | |
Initial @ +25°C |
±0.1% Span + CJC Sensor Error |
Nonlinearity |
±0.01% Span |
Stability vs. Temperature |
|
Current Output |
|
Zero | ±25 ppm of Span/°C |
Span | ±25 ppm of Reading/°C |
Zero and Span Adjustment Range |
±5% of Span |
Noise |
|
Input, 0.1 Hz to 10 Hz Bandwidth |
0.2 µV rms |
Output, 100 kHz Bandwidth |
50 µV rms |
Bandwidth, -3 dB |
3 Hz |
Output Rise Time, 10% to 90% Span | 2 ms |
Common Mode Voltage (CMV) | |
Input-to-Output, Continuous |
±1500 V peak, maximum |
Transient |
ANSI/IEEE C37.90.1-1989 |
Common Mode Rejection (CMR) | |
1 kΩ Source Imbalance, 50/60 Hz | 90 dB |
Output Protection |
|
Continuous, Normal Mode |
220 V rms, maximum |
Transient | ANSI/IEEE C37.90.1-1989 |
Power Supply Voltages3 |
|
±15 V dc Supplies |
|
Rated Operation | ±(11.5 V dc to 16.5 V dc) |
Current | ±10 mA |
Sensitivity | ±0.01% span/V |
+24 V dc Loop Supply |
|
Rated Operation | +12 V dc to +30 V dc |
Current | +27 mA @ lout = 20 mA |
Sensitivity | ±0.0002% span/V |
Mechanical Dimensions |
3.15" x 3.395" x 0.775" (80.0 mm x 86.2 mm x 19.7 mm) |
Environmental |
|
Temperature Range |
|
Rated Performance | -25°C to +85°C |
Storage | -55°C to +85°C |
Relative Humidity, 24 hours |
0 to 95% @ +60°C noncondensing |
RFI Susceptibility |
±0.5% Span error @ 400 MHz, 5 Watt, 3 ft |
1 Input and Output Range may be selected using jumpers supplied.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity.
3 +24 V dc loop power is required for driving the current output at loads up to 850Ω. If a current output load of 400Ω or less is applied, +15 V dc is sufficient for loop power. If only voltage output is used, loop power is not required.
Specifications subject to change without notice.