3B系列型号定义

IOS 3 Year Warranty (pdf)

Part
Number 
Model  Input Range Output Range  Excitation  Sensitivity  Input Bridge 
3B16
3B16-00
Externally Programmable2
-10 V to +10 V
& 4 mA to 20 mA
+10 V
Externally Programmable2
Full Bridge
3B16-01
-30 mV to +30 mV
-10 V to +10 V
& 4 mA to 20 mA
+10 V
3 mV/V
Full Bridge
3B16-Custom
* * +10 V
* Full Bridge
Additional Information: 3B16 Narrow Bandwidth, Strain Gage Input


Part
Number
Model   Output Ranges1 Excitation Voltage  Excitation Frequency 
3B17
3B17-00
-10 V to +10 V &
4 mA to 20 mA
Externally Programmable2 Externally Programmable2
3B17-01
-10 V to +10 V &
4 mA to 20 mA
3 V rms
2.5 kHz
3B17-02
-10 V to +10 V &
4 mA to 20 mA
5 V rms
5 kHz
3B17-03
-10 V to +10 V &
4 mA to 20 mA
5 V rms
7.5 kHz
3B17-04 -10 V to +10 V &
4 mA to 20 mA
1 V rms 10 kHz
3B17-Custom
* * *
3B17-D-00
-10 V to +10 V &
4 mA to 20 mA
Externally Programmable2
Externally Programmable2
3B17-D-01
-10 V to +10 V &
4 mA to 20 mA
3 V rms
2.5 kHz
3B17-D-02
-10 V to +10 V &
4 mA to 20 mA
5 V rms
5 kHz
3B17-D-03
-10 V to +10 V &
4 mA to 20 mA
5 V rms
7.5 kHz
3B17-D-04
-10 V to +10 V &
4 mA to 20 mA
1 V rms 10 kHz
Additional Information: 3B17 Wide Bandwidth, LVDT/RVDT Input


Part 
Number
Model   Input Range Output Ranges1  Excitation1  Sensitivity  Input Bridge 
3B18
3B18-00
Externally Programmable2
-10 V to +10 V
& 4 mA to 20 mA
 +10.0V or +3.33V Externally Programmable2 Full Bridge
3B18-01
-30 mV to +30 mV
-10 V to +10 V
& 4 mA to 20 mA
+10.0V or +3.33V
3 mV/V @ 10 Vexc
Full Bridge
3B18-02
-10 mV to +10 mV
-10 V to +10 V
& 4 mA to 20 mA
+10.0V or +3.33V
3 mV/V @ 3.33 Vexc
Full Bridge
3B18-Custom
* * +10.0V or +3.33V
* Full Bridge
Additional Information: 3B18 Wide-Bandwidth, Strain Gage Input


Part 
Number 
Model  Output Range1 Excitation Voltage Excitation Frequency  Sensitivity
3B20
3B20-00
-10 V to +10 V
& 4 mA to 20 mA
 Externally Programmable2  Externally Programmable2  Externally Programmable2
3B20-01
-10 V to +10 V
& 4 mA to 20 mA
5 V rms
3 kHz
2 mV rms/V
3B20-Custom
* * * *
Additional Information: 3B20 AC Strain Gage, Torque Transducer Input


Part 
Number
Model   Input Range Output Ranges1 
3B30
3B30-00
Externally Programmable2
-10 V to +10 V & 4 mA to 20 mA
3B30-01
-10 mV to +10 mV
-10 V to +10 V & 4 mA to 20 mA
3B30-02
-50 mV to +50 mV
-10 V to +10 V & 4 mA to 20 mA
3B30-03
-100 mV to +100 mV
-10 V to +10 V & 4 mA to 20 mA
3B30-Custom
* *
3B31
3B31-00
Externally Programmable2
-10 V to +10 V & 4 mA to 20 mA
3B31-01
-1 mV to +1 mV
-10 V to +10 V & 4 mA to 20 mA
3B31-02
-5 mV to +5 mV
-10 V to +10 V & 4 mA to 20 mA
3B31-03
-10 mV to +10 mV
-10 V to +10 V & 4 mA to 20 mA
3B31-Custom
* *
3B32
3B32-00
Externally Programmable2
-10 V to +10 V & 4 mA to 20 mA
3B32-01
4 mA to 20 mA
-10 V to +10 V & 4 mA to 20 mA
3B32-02
0 mA to 20 mA
-10 V to +10 V & 4 mA to 20 mA
3B32-Custom
* *
Additional Information: 3B30/3B31 Isolated Voltage Input; 3B32 Isolated, Process Current Input


Part 
Number 
Model  Input Range Output Ranges1
3B34

100Ω Platinum, Alpha=0.00385
 
3B34-00
Externally Programmable2
-10 V to +10 V & 4 mA to 20 mA
3B34-01
-100°C to +100°C
-10 V to +10 V & 4 mA to 20 mA
3B34-02
0°C to +100°C
-10 V to +10 V & 4 mA to 20 mA
3B34-03
0°C to +200°C
-10 V to +10 V & 4 mA to 20 mA
3B34-04
0°C to +600°C
-10 V to +10 V & 4 mA to 20 mA
3B34-Custom
* *

10Ω Copper, Alpha = 0.004274

3B34-C-00
Externally Programmable2
-10 V to +10 V & 4 mA to 20 mA
3B34-C-01
0°C to +120°C (10 @ 0°C)
-10 V to +10 V & 4 mA to 20 mA
3B34-C-02
0°C to +120°C (10 @ 25°C)
-10 V to +10 V & 4 mA to 20 mA

120Ω Nickel, Alpha = 0.00672

3B34-N-00
Externally Programmable2
-10 V to +10 V & 4 mA to 20 mA
3B34-N-01
0°C to +300°C
-10 V to +10 V & 4 mA to 20 mA
Additional Information: 3B34 Isolated, Linearized RTD Input


Part 
Number 
Model   Input Range Output Ranges1 
3B37



3B37-X-00
Externally Programmable2
 -10 V to +10 V & 4 mA to 20 mA
3B37-J-01
-100°C to +760°C (-148°F to +1400°F)
-10 V to +10 V & 4 mA to 20 mA
3B37-K-02
-100°C to +1350°C (-148°F to +2462°F)
-10 V to +10 V & 4 mA to 20 mA
3B37-T-03
-100°C to +400°C (-148°F to +752°F)
-10 V to +10 V & 4 mA to 20 mA
3B37-E-04
0°C to +900°C (+32°F to +1652°F)
-10 V to +10 V & 4 mA to 20 mA
3B37-R-05
0°C to +1750°C (+32°F to +3182°F)
-10 V to +10 V & 4 mA to 20 mA
3B37-S-05
0°C to +1750°C (+32°F to +3182°F)
-10 V to +10 V & 4 mA to 20 mA
3B37-B-06
0°C to +1800°C (32°F to +3272°F)
-10 V to +10 V & 4 mA to 20 mA
3B37-Custom
Type J, K, T, E, R, S, B or C
*
3B39 3B39 0V to 10V or -10V to 10V
0 mA to 20 mA or 4 mA to 20 mA
3B40
3B40-00
Externally Programmable2
-10 V to +10 V & 4 mA to 20 mA
3B40-01
-10 mV to +10 mV
-10 V to +10 V & 4 mA to 20 mA
3B40-02
-50 mV to +50 mV
-10 V to +10 V & 4 mA to 20 mA
3B40-03
-100 mV to +100 mV
*
3B40-Custom
* *
3B41

3B41-00
Externally Programmable2
-10 V to +10 V & 4 mA to 20 mA
3B41-01
-1 V to +1 V
-10 V to +10 V & 4 mA to 20 mA
3B41-02
-5 V to +5 V
-10 V to +10 V & 4 mA to 20 mA
3B41-03
-10 V to +10 V
-10 V to +10 V & 4 mA to 20 mA
3B41-Custom
* *
3B42
3B42-00
Externally Programmable2
-10 V to +10 V & 4 mA to 20 mA
3B42-01
0 mV to +50 mV rms
-10 V to +10 V & 4 mA to 20 mA
3B42-02
0 mV to +100 mV rms
-10 V to +10 V & 4 mA to 20 mA
3B42-Custom
* *
3B43
3B43-00
Externally Programmable2
10 V to +10 V & 4 mA to 20 mA
3B43-01
0 V to +10 V rms
-10 V to +10 V & 4 mA to 20 mA
3B43-Custom
* *
3B44
3B44-00
Externally Programmable2
-10 V to +10 V & 4 mA to 20 mA
3B44-01
0 V to +150 V rms
-10 V to +10 V & 4 mA to 20 mA
3B44-02
0 V to +250 V rms
-10 V to +10 V & 4 mA to 20 mA
3B44-Custom
* *
Additional Information: 3B37 Isolated, Thermocouple Input3B39 Isolated Process Current Output
3B40/3B41 Isolated Wideband Voltage Input3B42/3B43/3B44 Isolated AC Sine Wave Input


Part 
Number 
Model   Input Range Output Ranges1  Step Response 
3B45
3B45-00
Externally Programmable2
-10 V to +10 V & 4 mA to 20 mA   
3B45-01
0 Hz to 25 Hz
-10 V to +10 V & 4 mA to 20 mA
1.6 sec
3B45-02
0 Hz to 300 Hz
-10 V to +10 V & 4 mA to 20 mA
0.6 sec
3B45-Custom
* *  
3B46
3B46-00
Externally Programmable2
-10 V to +10 V & 4 mA to 20 mA
 
3B46-01
0 kHz to 1.5 kHz
-10 V to +10 V & 4 mA to 20 mA
0.07 sec
3B46-02
0 kHz to 3 kHz
-10 V to +10 V & 4 mA to 20 mA
0.03 sec
3B46-03
0 kHz to 25 kHz
-10 V to +10 V & 4 mA to 20 mA
0.03 sec
3B46-Custom
* *  
Additional Information: 3B45/3B46 Isolated Frequency Input


Part 
Number 
Model   Input Range Output Ranges 
3B47
3B47-J-01
0°C to +760°C
(32°F to +1400°F)
0 V to +10 V
B47-J-02
-100°C to +300°C
(-148°F to +572°F)
0 V to +10 V
3B47-J-03
0°C to +500°C
(+32°F to +932°F)
0 V to +10 V
3B47-K-04
0°C to +1000°C
(+32°F to +1832°F)
0 V to +10 V
3B47-K-05
0°C to +500°C
(+32°F to +932°F)
0 V to +10 V
3B47-T-06
-100°C to +400°C
(-148°F to +572°F)
0 V to +10 V
3B47-T-07
0°C to +200°C
(+32°F to +392°F)
0 V to +10 V
3B47-E-08
0°C to +1000°C
(+32°F to +1832°F)
0 V to +10 V
3B47-R-09
+500°C to +1750°C
(+932°F to +1382°F)
0 V to +10 V
3B47-S-10
+500°C to +1750°C
(+932°F to +3182°F)
0 V to +10 V
3B47-B-11
+500°C to +1800°C
(+932°F to +3272°F)
0 V to +10 V
3B47-Custom
Type J, K, T, E, R, S or B
*
Additional Information: 3B47 Isolated, Linearized, Thermocouple Input


Note1 Current output is customer selectable using jumpers, Unipolar / Bipolar & 0mA to 20mA / 4mA to 20mA 

Note2 Customer can Customize when used with optional AC1310 ranging adaptor.