混合信号前端(MxFE)

混合信号前端(MxFE®)设计用于宽带家庭网络和宽带接入应用。这些模拟前端(AFE)元件经过优化,可通过集成放大器、滤波器、接收ADC和/或发送路径数据转换(DAC)等功能,充分利用巧妙分隔的优势。某些情况下,还集成辅助数据转换器和其它支持功能。这些模拟前端(AFE)产品提供多种应用的高度集成解决方案,包括通信基础设施、无线宽带、家庭联网、电缆调制解调器以及机顶盒。
产品选型表

混合信号前端(MxFE)

  按住Shift键进行二次排序
SortOrderPart#Device ConfigurationResolution
(bits)
Sample Rate
(max)
(SPS)
Freq Response
(min)
(Hz)
Freq Response
(max)
(Hz)
DAC Resolution
(bits)
RF FeaturesData Output InterfacePrice (1000+)
($ US)
1AD9081 4 x CH IF/RF-to-bits Tx/Rx Subsystem 16 4G 0 7G 16 2 Rx DPD Observer, Broadband Wireless, Wireless Infrastructure JESD204B, JESD204C $1,000.00 (AD9081BBPZ-4D4AB)
2AD9082 4 x CH IF/RF-to-bits Tx/Rx Subsystem 12 6G 0 7G 16 2 Rx DPD Observer, Broadband Wireline, Triggered Frequency Hopping, Wireless Infrastructure JESD204B, JESD204C $1,500.00 (AD9082BBPZ-4D2AC)
3AD9963 2 Rx (IF to Bits Rx Subsystem), 2 Tx 12 80M 2.5M 700M 12 Wireless Infrastructure Parallel $29.50 (AD9963BCPZ)
4AD9961 2 Rx (IF to Bits Rx Subsystem), 2 Tx 10 200M 2.5M 800M 10 Wireless Infrastructure Parallel $25.75 (AD9961BCPZ)
5AD9868 1 Rx (Baseband CODEC), 1 Tx 10 80M 70M 300M 10 Integrated NSR, Narrowband Radio, Rx, Wireless Infrastructure Serial SPI-
6AD9866 1 Rx (Baseband CODEC), 1 Tx 12 80M 0 1G 12 Integrated DDC, Rx, Wireless Infrastructure Serial SPI $19.33 (AD9866BCPZ)
7AD9865 1 Rx (Baseband CODEC), 1 Tx 10 80M 0- 10 Internal PLL Parallel $10.07 (AD9865BCPZ)
8AD9861-80 2 Rx (Baseband Quadrature CODEC), 2 Tx 10 80M 0- 10 1 Rx DPD Obserer Rx, Broadband Wireless, Internal PLL Parallel $14.21 (AD9861BCPZ-80)
9AD9861-50 2 Rx (Baseband Quadrature CODEC), 2 Tx 10 50M 0- 10 1 Rx DPD Obserer Rx, Broadband Wireless, Internal PLL Parallel $11.17 (AD9861BCPZ-50)
10AD9877 1 Tx, 3 Rx Cable Modem AFE 8 16.5M 0 450M 12 MCNS-DOCSIS, Rx, Wireless Infrastructure Parallel-