LTC7068
Info : 推荐新设计使用
searchIcon
cartIcon

LTC7068

150V Half Bridge Driver with Adaptive Shoot-Through Protection

更多 showmore-icon

Info : 推荐新设计使用 tooltip
Info : 推荐新设计使用 tooltip
产品详情
特性
  • 150V Maximum Input Voltage Independent of IC Supply Voltage VCC
  • 6V to 14V VCC and Bottom Gate Driver Voltage
  • 4V to 14V Top Gate Driver Voltage
  • 1.3Ω Pull-Down, 1.6Ω Pull-Up
  • Adaptive Shoot-Through Protection
  • Three-State PWM Input with Enable Pin
  • VCC UVLO and Floating Supply UVLO
  • Drives Dual N-Channel MOSFETs
  • Available in Thermally Enhanced 10-LEAD Mini Small Outline Package (MSOP)
更多细节
show more Icon

The LTC7068 is a half-bridge dual N-Channel MOSFET gate driver that operates at up to 150V input voltage and features a supply-independent three-state pulse width modulation (PWM) input logic.

The strong 1.3Ω pull-down and 1.6Ω pull-up drive capability can drive large gate capacitances of high voltage MOSFETs with short transition times in high switching frequency applications. The adaptive shoott-through protection is designed for optimized efficiency and MOSFET cross-conduction protection.

The LTC7068 contains undervoltage lockout (UVLO) circuits on both the VCC supply and floating driver supply that turn off the external MOSFETs when activated.

Applications

  • Industrial Power Systems
  • Half-bridge DC/DC Converters
  • Telecommunication Power Systems

产品技术资料帮助

close icon

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

参考资料

参考资料

软件和型号相关生态系统

软件和型号相关生态系统

最新评论

最新评论

需要发起讨论吗? 没有关于 copy of ltc7068的相关讨论?是否需要发起讨论?
在论坛上发起讨论

最新浏览