隔离式ADC

带隔离的模数转换器。作为业界领先的数据转换器供应商,ADI公司不断发布新的ADC产品,带动系统架构的发展,并提供拥有突破性能和功能的产品组合。在电机控制领域,ADI的转换器解决了电流和电压监控、光学编码器反馈、旋变数字转换方面的难题。例如,具有3.75kV关态电压的隔离式ADC的发布,是性能突破和高集成度简化设计负担的例证之一。
产品选型表

安全和法规合规信息

iCoupler 数字隔离产品系列已通过各种监管机构检测和认证,包括UL、CSA、VDE、TÜV、CQC、ATEX和IECEx。本表汇总了每个产品可达到的额定值,并包含实际安全认证副本链接。

查看产品安全额定值


EMC Resources

Whether as a component or as part of a larger system level solution, EMC compliance must be met, and the best EMC design practices occur at the start of the design. Be prepared for the certification process and get ahead of the game with our selection of resources.

Simplify your certification process

Electromagnetic Compatibility (EMC) Resources