1. Data Sheet Errata
IE 浏览器的用户请注意: Analog.com 不再支持IE11浏览器。 请及时更新您的浏览器确保您在 analog.com 得到最佳体验

Documentation Errata for AD242x/AD242xW Automotive Audio Bus A2B Transceiver Data Sheet

Chapter: N/A / Page 9

Doc ID: DOC-1822

Change

There are two parameters missing in the ELECTRICAL CHARACTERISTICS table:

Parameter Conditions Min Typ Max Unit
Negative Bias Switch and A2B Bus Power
IBUSDISC: Bus Current per Node Prior to Discovery Completion Measured at the negative bias switch 60 mA
CBUSDISC: Total Bus Capacitance Capacitance measured between the N and P pins in the CON1-B connector terminal 70 μF


Last Update Date: 2020-05-11