信号线路保护
串扰、电磁干扰(EMI)和静电放电(ESD)会导致电压尖峰,从而损坏输入电路。信号线路保护电路通过箝位过电压事件,包括ESD事件,显著提高其耐受能力。
最新优势资源
设计笔记
- 新 How to Use GMSL Line-Fault Detection for Power Over Coax
- Add Fault Protection to 4-20mA Loop Supply
- Op-Amp Adds Short-Circuit Protection to High-Side Switch
- 利用高边电流放大器构建28V断路器
- High-Side Positive Current Sensor Monitors Negative Supply
技术文章
- Load-Dump Protection for 24V Automotive Applications
- How to Connect System Protection ICs for Higher Current Application
- Addressing Power Supply Challenges for After-Market Electronics and Infrastructure
- Paralleling Ideal Diodes: Using the MAX40200 as a Scalable Building Block
- 高边电流检测测量:电路和原理