Challenges for Electronic Circuits in Space Applications

This webcast provides insight into the challenges engineers encounter in implementing circuits for space applications. Concerns about reliability, radiation effects and the ability to tolerate harsh environmental conditions requires special attention be made during the design process to ensure operation in space. Each application will have a unique set of device requirements in terms of reliability, radiation tolerance and environmental factors.


  • 演讲人
  • Christopher Leonard

    航天产品部高级营销工程师

Chris Leonard是ADI公司航天产品营销团队的成员,专注于航天级应用的电子器件产品营销。Chris于1982年加入ADI公司,主要致力于军事和太空级应用的电子器件设计、开发和制造支持工作。