Abstract
本文比较了DS26303和IDT82V2048的不同,特别说明了如何在已有的IDT82V2048应用中使用DS26303,详细阐述了它们的特性区别、寄存器和硬件设计时的考虑。
概述
本文比较了DS26303和IDT82V2048的不同,特别阐述了如何在已有的IDT82V2048应用中使用DS26303。DS26303是一个单3.3V供电的8通道E1/T1/J1短程线路接口单元(LIU)。不需要更改软件就可以支持IDT82V2048的功能,并提供附加的特性。不需要改变PCB,DS26303就可以用在现有的IDT82V2048应用中,仅仅需要根据应用改变外围元器件值。
特性的区别分为三个不同部分:表1为DS26303具备而IDT82V2048不具备的一些特性;表2为IDT82V2048具备而DS26303不具备的一些特性。表3为DS26303和IDT82V2048共有但是在两个器件上实现不同的特性。
表6到表10为DS26303和IDT82V2048寄存器之间的不同以及DS26303附加寄存器组提供的附加功能。图1和表11为在现有的IDT82V2048应用中使用DS26303时需要对器件值所做的细微改变。
表1. DS26303不同于IDT82V2048的特性
DS26303 | IDT82V2048 |
Programmable option to clear interrupt status on write or read. Clear on read is default. | Not supported. |
Individual channel control for jitter attenuator:
|
All channels have global control. |
Internal software-selectable transmit and receive-side termination for 100Ω T1 twisted-pair, 110Ω J1 twisted-pair, 120Ω E1 twisted-pair, and 75Ω E1 coaxial applications. | Not supported. |
In HPS mode, the transmitter output and the internal impedance of the receiver can be turned off with only the OE pin. | Requires that both receivers use the same front-end termination. |
Built in BERT tester for diagnostics. | Not supported. |
Individual channel control for:
|
All channels have global control. |
Individual channel-line violation detection. | Not supported. |
Flexible MCLK See Table 4 for available input frequencies. | Not supported. |
Programmable TECLK output pin (1.544MHz or 2.048MHz) | Not supported. |
Programmable CLKA output pin See Table 5 for available output frequencies. | Not supported. |
Flexible interrupt pin | Not supported. |
表2. IDT82V2048不同于DS26303的特性
DS26303 | IDT82V2048 |
Uses single optimal value. | Capability to select the jitter attenuator bandwidth. |
Not provided. | Inband loopack (loopup and loopdown codes). |
MLCK Pin Functionality The DS26303 and IDT82V2048 both require MCLK to for data with clock recovery as well as AIS detection. The MCLK pin of the IDT82V2048 provides additional functionality not present in the DS26303. IDT82V2048 MCLK held high.
|
表3. DS26303和IDT82V2048的特性区别
DS26303 | IDT82V2048 |
3.3V LIU power only, 5V not provided. | 5V LIU power. |
Non-mux Intel® write address to WRB rising-edge setup time is 17ns. | Non-mux Intel write address to WRB rising-edge setup time is 6ns. |
Expects non-mux Intel read address to be valid when RDB is active. | Non-mux Intel read address to RDB rising-edge setup time is 6ns. This might be an error in data sheet because data is out before this setup time. |
Inactive RDY to tri-state delay time 12ns (max). | Inactive RDY to tri-state delay time 3ns (max). |
Clears the interrupt pin when reading or writing the interrupt status. | Clear interrupt pin by reading the corresponding status register. |
Jitter attenuator FIFO depths of 32 bits or 128 bits. | Jitter attenuator FIFO depths of 32 bits or 64 bits. |
Individual channel control for jitter attenuator:
|
All channels have global control. |
表4. DS26303 MCLK的选择范围
PLLE | MPS1, MPS0 | MCLK MHz (±50ppm) | FREQS | T1 or E1 Mode |
0 | xx | 1.544 | x | T1 |
0 | xx | 2.048 | x | E1 |
1 | 00 | 1.544 | 1 | T1/J1 or E1 |
1 | 01 | 3.088 | 1 | T1/J1 or E1 |
1 | 10 | 6.176 | 1 | T1/J1 or E1 |
1 | 11 | 12.352 | 1 | T1/J1 or E1 |
1 | 00 | 2.048 | 0 | T1/J1 or E1 |
1 | 01 | 4.096 | 0 | T1/J1 or E1 |
1 | 10 | 8.192 | 0 | T1/J1 or E1 |
1 | 11 | 16.384 | 0 | T1/J1 or E1 |
表5. DS26303时钟A的选择范围
CLKA3 to CLKA0 | MCLK (Hz) |
0000 | 2.048M |
0001 | 4.096M |
0010 | 8.192M |
0011 | 16.384M |
0100 | 1.544M |
0101 | 3.088M |
0110 | 6.176M |
0111 | 12.352M |
1000 | 1.536M |
1001 | 3.072M |
1010 | 6.144M |
1011 | 12.288M |
1100 | 32k |
1101 | 64k |
1110 | 128k |
1111 | 256k |
寄存器的考虑事项
DS26303包括四个主要的寄存器组。
- 主寄存器组(DS26303和IDT82V2048)
- 二级寄存器组(DS26303和IDT82V2048)
- 独立LIU寄存器组(DS26303独有)
- BERT寄存器组(DS26303独有)
表6. DS26303地址指针选择
ADDP7 to ADDP0 (Hex) | Bank Name | DS26303 | IDT82V2048 |
00 | Primary Bank | Yes | Yes |
AA | Secondary Bank | Yes | Yes |
01 | Individual LIU Bank | Yes | No |
02 | BERT Bank | Yes | No |
DS26303的主寄存器组和IDT82V2048是一样的。如果使用DS26303替换现有的IDT82V2048,并且仅用到主寄存器组,则不需要修改应用软件。表7给出了主寄存器组列表。
表7. DS26303和IDT82V2048的主寄存器组
Address (Hex) | DS26303 and IDT82V2048 |
00–15 | Primary Registers |
16–1E | Reserved |
1F | ADDP |
尽管DS26303与IDT82V2048都提供二级寄存器组,但并不是所有寄存器及其相应功能都是一样的。表8给出了二级寄存器组包含的寄存器列表,以及它们在DS26303和IDT82V2048中实现的功能。
DS26303包含另外两个寄存器组:独立LIU寄存器组和BERT寄存器组。表9为独立LIU寄存器组包含的寄存器列表,表10为BERT寄存器组包含的寄存器列表。为了利用DS26303的附加特性和灵活性,必须在IDT82V2048应用的源代码中添加程序。
表8. DS26303的二级寄存器组
Address (Hex) | Register Name | DS26303 | IDT82V2048 |
00 | Single-Rail Mode Select | Yes | Yes |
01 | Line-Code Selection | Yes | Yes |
02 | Clock-Recovery Enable | No | Yes |
03 | Receiver Power-Down Enable | Yes | Yes |
04 | Transmitter Power-Down Enable | Yes | Yes |
05 | Excessive Zero-Detect Enable | Yes | Yes |
06 | Code-Violation-Detect Enable Bar | Yes | Yes |
07 | Receive Equalizer Enable | No | Yes |
08 | Inband Loopback (LB) Configuration | No | Yes |
09 | Inband LB Activation Code | No | Yes |
0A | Inband LB Deactivation Code | No | Yes |
0B | Inband LB Receive Status | No | Yes |
0C | Inband LB Interrupt Mask | No | Yes |
0D | Inband LB Interrupt Status | No | Yes |
0E | Inband LB Activation/Deactivation Code Generator | No | Yes |
1F | Set to AAh for access to Secondary Register Bank | Yes | Yes |
表9. DS26303的独立LIU寄存器组
Address (Hex) | Register Name |
00 | Individual JA Enable |
01 | Individual JA Position Select |
02 | Individual JA FIFO Depth Select |
03 | Individual JA FIFO Limit Trip |
04 | Individual Short-Circuit Protection Disable |
05 | Individual AIS Select |
06 | Master-Clock Select |
07 | Global-Management Register |
08–0F | Reserved |
10 | Bit-Error-Rate Tester Control Register |
12 | Line-Violation Detect Status |
13 | Receive-Clock Invert |
14 | Transmit-Clock Invert |
15 | Clock-Control Register |
16 | RCLK Disable Upon LOS Register |
1E | Global-Interrupt Status Control |
1F | Set to 01h for access to Individual LIU Register Bank |
表10. DS26303的BERT寄存器组
Address (Hex) | Register Name |
00 | BERT Control Register |
01 | Reserved |
02 | BERT Pattern Configuration 1 |
03 | BERT Pattern Configuration 2 |
04 | BERT Seed/Pattern 1 |
05 | BERT Seed/Pattern 2 |
06 | BERT Seed/Pattern 3 |
07 | BERT Seed/Pattern 4 |
08 | Transmit-Error Insertion Control |
09–0A | Reserved |
0C | BERT Status Register |
0D | Reserved |
0E | BERT Status Register Latched |
10 | BERT Status Register Interrupt Enable |
11–13 | Reserved |
14 | Receive Bit-Error Count Register 1 |
15 | Receive Bit-Error Count Register 2 |
16 | Receive Bit-Error Count Register 3 |
17 | Receive Bit-Error Count Register 4 |
18 | Receive Bit-Count Register 1 |
19 | Receive Bit-Count Register 2 |
1A | Receive Bit-Count Register 3 |
1B | Receive Bit-Count Register 4 |
1C–1E | Reserved |
1F | Set to 02h for access to BERT Register Bank |
硬件考虑事项
不用改变PCB就可以用DS26303替换现有应用中的IDT82V2048。需要做的是根据目标应用改变外部器件值。图1为DS26303推荐的网络端接电路,表11为DS26303正确端接时需要的器件值。
发送器
IDT82V2048要求发送端电阻串联接入TTIP和TRING输出,建议这些电阻应该为0Ω (T1 3.3V模式),9.5Ω (E1 75Ω同轴)或者9.1Ω (E1 120Ω双绞线)。DS26303不要求电阻,所以所有模式中的电阻都应该为0Ω。
接收器
在接收侧,IDT82V2048要求端接阻抗为12.4Ω (T1 3.3V模式),9.31Ω (E1 75Ω同轴)或者15Ω (E1 120Ω双绞线)。当使用外部阻抗模式时,DS26303的所有情况都要求用15Ω端接电阻;当使用DS26303的软件选取阻抗匹配模式,不需要任何电阻。IDT82V2048要求使用1kΩ电阻同RTIP和RRING管脚串联。如果DS26303采用软件选取端接/阻抗匹配模式,这些1kΩ的电阻可以用0Ω电阻代替。
图1. LIU前端电路图
表11. LIU前端值
Mode | Component | 75Ω Coaxial | 120Ω Twisted Pair | 100Ω/110Ω Twisted Pair |
Tx Capacitance | Ct | 560pF (typ). Adjust for board parasitics for optimal return loss. | ||
Tx Protection | Dt | International Rectifier: 11DQ04 or 10BQ060 Motorola: MBR0540T1 | ||
Rx Transformer 1:2 | TFr | Pulse: T1124 (0°C to +70°C) | ||
Tx Transformer 1:2 | TFt | Pulse: T1114 (-40°C to +85°C) | ||
Tx Decoupling (ATVDD) | C1 | Common decoupling for all eight channels is 68µF. | ||
Tx Decoupling (ATVDD) | C2 | Recommended decoupling per channel is 0.1µF. | ||
Rx Decoupling (AVDDn) | C3 | Common decoupling for all eight channels is 68µF. | ||
Rx Decoupling (AVDDn) | C4 | Common decoupling for all eight channels is 0.1µF. | ||
Rx Termination | C5 | When in external impedance mode, Rx capacitance for all eight channels is 0.1µF. Do not populate if using internal impedance mode. | ||
Rx Termination | Rt | When in external impedance mode, the two resistors for all modes shall be 15.0Ω ±1%. Do not populate if using internal impedance mode. | ||
Voltage Protection | TVS1 | SGS-Thomson: SMLVT 3V3 (3.3V transient suppressor) |
DS26303的更多信息
想要获得更多关于Maxim通信产品的信息,请登陆我们的网站T/E载波与分组交换产品,参考相关的数据资料。如果您有关于这些通信器件工作的其它问题,请联络我们的电信应用支持部门。