TO-XX(传统LTC)

TO-5、TO-39、TO-46和TO-52、传统LTC

Filter packages by entering lead count or product description into the search box below:

Package Outline Material Information
10-Lead TO-5 (05-08-1322) PDF    
3-Lead TO-39 (05-08-1330) PDF    
3-Lead TO-46 (05-08-1340) PDF    
3-Lead TO-52 (05-08-1350) PDF    
4-Lead TO-39 (05-08-1331) PDF    
4-Lead TO-46 (05-08-1341) PDF    
8-Lead TO-5 (0.2 Inch PCD) (05-08-1320) PDF    
8-Lead TO-5 (0.23 Inch PCD) (05-08-1321) PDF