TO-220(传统LTC)

TO-220封装,传统LTC

Filter packages by entering lead count or product description into the search box below:

Package Outline Material Information
3-Lead TO-220 (05-08-1420) PDF    
3-Lead TO-220 (Flow 32) (05-08-1492) PDF    
3-Lead TO-220 (Flow 34) (05-08-1494) PDF    
3-Lead TO-220 (Flow 36) (05-08-1496) PDF    
3-Lead TO-220 (Flow 41) (05-08-1481) PDF    
3-Lead TO-220 (Flow 43) (05-08-1483) PDF    
5-Lead TO-220 (05-08-1421 (STD)) PDF    
5-Lead TO-220 (Flow 06) (05-08-1421 (Flow 06)) PDF    
5-Lead TO-220 (Flow 30) (05-08-1490) PDF    
5-Lead TO-220 (Flow 31) (05-08-1491) PDF    
5-Lead TO-220 (Flow 33) (05-08-1493) PDF    
5-Lead TO-220 (Flow 38) (05-08-1498) PDF    
5-Lead TO-220 (Flow 40) (05-08-1480) PDF    
7-Lead TO-220 (05-08-1422 (STD)) PDF    
7-Lead TO-220 (Flow 06) (05-08-1422 (Flow 06)) PDF    
7-Lead TO-220 (Flow 35) (05-08-1495) PDF    
7-Lead TO-220 (Flow 37) (05-08-1497) PDF    
7-Lead TO-220 (Flow 44) (05-08-1484) PDF    
7-Lead TO-220 (Flow 45) (05-08-1485) PDF