惯性MEMS传感器评估工具

The different iMEMS evaluation platform boards allow you to connect Analog Devices accelerometers, gyroscopes, and inertial measurement units up to the PC for product evaluation. Using software programs and GUI applications, you are able to quickly evaluate different iMEMS products and help simplify your design process.

控制器板

ADISUSB:
  • PC-USB Inertial MEMS Evaluation System (Legacy System)
  • Windows XP/Vista/7, 32-bit only
  • Product-specific application software
  • Compatible with most ADIS160xx, ADIS1640x devices
  • Asynchronous data capture, reduced sample rates
  • Register access for device configuration and validation
EVAL-ADIS:
  • PC-USB惯性MEMS评估系统
  • 支持32位和64位驱动器的Windows XP、Vista和7
  • IMU和振动评估软件包
  • 兼容大多数ADIS1613x、ADIS162xx、ADIS163xx、ADIS164xx器件
  • 最高采样速率时同步数据采集
  • 寄存器访问用于器件配置和验证

ISEB:
  • PC-USB Inertial MEMS Evaluation System
  • Windows XP, Vista and 7 with 32-bit and 64-bit driver support
  • Accelerometer and gyroscope software packages
  • Compatible with ADXL3xx, ADXRS45x and ADXRS290
  • Real-time output of acceleration, angular rate, temperature and other performance metrics such as noise and current consumption
  • Register access for device configuration and validation

COMPATIBLE PRODUCT EVALUATION BOARDS

The Inertial MEMS Controller Boards come with PC/Windows-compatible application software and typically support multiple, product-specific, daughter boards. Please see the following list of Daughter Boards and the Controller Board that they are compatible with.

Product

Recommended Controller
mems 陀螺仪 (3)
X+
±14,000°/S数字陀螺仪传感器
EVAL-ADIS
±80°/秒偏航角速度陀螺仪,采用SPI接口
ADISUSB
宽带宽偏航角速度陀螺仪,采用SPI接口
EVAL-ADIS
低功耗、可编程冲击传感器和记录器
ADISUSB
高精度三轴惯性传感器陀螺仪、磁力计、加速度计
EVAL-ADIS
6自由度惯性传感器
EVAL-ADIS
四自由度惯性传感器
EVAL-ADIS
可编程数字振动传感器
ADISUSB
可编程高g 数字冲击传感器和记录仪
ADISUSB
Precision Four Degrees of Freedom Sensor
EVAL-ADIS
双轴、±5g 加速度计,采用SPI接口
ADISUSB
双轴、±1.7 g加速度计,采用SPI接口
ADISUSB
10自由度惯性传感器
EVAL-ADIS