概览
优势和特点
- Operates up to 5.5V Input Supply
- MAXM17623 Offers High 90.3% Efficiency (VIN = 5V, VOUT = 1.5V, IOUT = 400mA)
- MAXM17624 Offers High 95.2% Efficiency (VIN = 5V, VOUT = 3.3V, IOUT = 400mA)
- Up to 1A Load Current
- 2MHz Fixed Switching Frequency for the MAXM17623
- 4MHz Fixed Switching Frequency for the MAXM17624
- Selectable Pulse-Width Modulation (PWM) and Pulse-Frequency Modulation (PFM) Modes of Operation
- Internal 1ms Soft-Start Time
- Power-Good (PGOOD) Output with Pullup Resistor to Respective Input Voltages
- Low-Profile, Surface-Mount Components
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions
产品详情
The MAXM17623/MAXM17624 evaluation kits (EV kits) provide a proven design to evaluate the performance of the MAXM17623/MAXM17624 modules. Each of these modules are configured to demonstrate optimum performance and component sizes in the EV kits.
The MAXM17623 module delivers up to 1A at a switching frequency of 2MHz. The module is configured for a 1.5V output over a 2.9V to 5.5V input range.
The MAXM17624 module delivers up to 1A at a switching frequency of 4MHz. The module is configured for a 3.3V output over a 3.6V to 5.5V input range.
The EV kits feature provisions for selecting Mode of operation (pulse-width modulation and pulse-frequency modulation) and Enable input. The MAXM17623/MAXM17624 module data sheet provides a complete description of the parts that should be read in conjunction with this EV kit data sheet prior to operating the EV kits.
Applications
- Battery Powered Applications
- Distributed Power Systems
- Industrial Sensors and Process Control
- Point of Load Power Supply
- Standard 5V Rail Supplies