概览

优势和特点

  • +2.7V to +5.5V Input Range
  • Uses One 2.2µF and Two 10µF Ceramic Capacitors
  • Output Adjustable from -2.5V to -VIN
  • 200mA Output Current
  • 1MHz Switching Frequency
  • Fully Assembled and Tested Surface-Mount Board

产品详情

应用

  • 数码相机和便携式摄像机