概览

优势和特点

  • Single- or Dual-Supply Operation
  • Configurable Gain
  • Configurable Reference Voltage
  • Proven PCB layout
  • Fully Assembled and Tested

产品详情

The MAX41400 evaluation kit (EV kit) provides a proven design to evaluate the MAX41400 low-power precision instrumentation amplifier with programmable gain in a nine-bump wafer-level package (WLP). The MAX41400 features internal selectable gain from 10V/V to 200V/V. The MAX41400 EV kit can set different device gain with different jumper configurations. The EV kit operates from a single supply voltage between 1.7V and 3.6V, or from dual supplies providing ±0.85V to ±1.8V.

Applications

  • EKG Medical Devices
  • Insulin and Infusion Pumps
  • Low-Power Sensor Interface
  • Pressure, Weigh, Force Sensors
  • RTD Temperature Sensors
  • Wearable Devices

相关产品

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。