-
MAX38802EVKIT: Evaluation Kit for the MAX38802 Data Sheet (Rev. 0)10/19/2020PDF681K
概览
优势和特点
- High-Efficiency Solution
- Up to 97% Peak
- Up to 87% at Full Load
- Up to 96% Light-Load Efficiency at 1A with DCM Enabled
- Inductor Valley Current Limit is Configured to 16A (R_SEL = R1 = 6.04kΩ)
- Programmable Switching Frequency from 400kHz to 900kHz
- Programmable Positive and Negative OCP Limit
- Programmable Reference Voltage with External Input Option
- Fast Transient Response with Quick PWM™ Architecture
- Differential Remote Sense with Open-Circuit Detection
- Percentage-Based Output Power Good and OVP
- Open-Drain Status Indicator (STAT) Pin
- Input Undervoltage and Overvoltage Lockout
- Adaptive Dead Time Control
- Integrated Boost Switch
- 27-Bump WLCSP (2.2mm x 3.8mm) Footprint
- Operation Using Ceramic Input and Output Capacitors
产品详情
应用
- null
- GPU核电源
- I/O和芯片组供电电源
- null
- null
文档
-
MAX38802EVKIT ODB File - Design Files10/10/2022TGZ4M