-
UG-6904: MUXDAC Data Source User Guide4/23/2019PDF5M
概览
优势和特点
- Evaluates the MAX19692/MAX19693
- Supports Maximum Update Rates
- 2.3Gsps for MAX19692
- 4.0Gsps for MAX19693
- Proven 12-Layer PCB Design
- Single-Ended Clock Interface
- 2.3GHz Maximum Clock Rate (MAX19692)
- 2.0GHz Maximum Clock Rate (MAX19693)
- Single-Ended DAC Output Interface
- Selectable Frequency Response (MAX19692)
- Wideband Output Transformer
- Supports from 50MHz to >2GHz
- On-Board 1.25V Reference Circuitry
- Fully Assembled and Tested
产品详情
应用
- 数字IF变换器,用于X波段发射器
- 直接数字合成器
- 电子对抗
- 雷达波形和LO信号合成
文档
-
MAX19693EVKIT Gerber File10/10/2022ZIP1M
-
RF和混合信号PCB的一般布局指南12/14/2015