概览

优势和特点

  • +2.5V to +5.5V Input Voltage Range
  • Up to 500mA Output Current
  • Output Voltage
    • +1.8V Fixed Output Voltage (MAX1818EUT18)
    • +1.25 to +5.0V Adjustable Output Voltage (External Divider)
  • Power-OK Output
  • 6-Pin SOT23 Package
  • Surface-Mount Construction
  • Fully Assembled and Tested

产品详情

相关产品