概览

优势和特点

  • 10 Outputs
    • 2 Synchronous Rectified Step-Down Converters
    • 2 Step-Up Converters
    • 6 Flyback Outputs
  • +3.3V to +11V Input Voltage Range
  • All Converters Synchronized to Single Oscillator
  • 100kHz to 1MHz Switching Frequency (set to 400kHz)
  • Independent Shutdown of Each Converter
  • Short-Circuit Protected Flyback Outputs
  • Soft-Start on Each Output
  • Fully Assembled and Tested

产品详情