-
MAX1791EVKIT: MAX1791、MAX1762评估板 Data Sheet (Rev. 0)1/1/1900PDF107K
概览
优势和特点
- No Current-Sense Resistor
- +5V to +20V Input Voltage Range
- 3.3V or 5V Preset Output Voltage (MAX1791)
- 1.8V or 2.5V Preset Output Voltage (MAX1762)
- Adjustable Output Voltage (1.25V to 5.5V, External Divider)
- 2A Output Current
- 300kHz Switching Frequency
- 5µA IC Shutdown Current
- 10-Pin µMAX® Package
- Low-Profile Components
- Surface-Mount Construction
- Fully Assembled and Tested
产品详情
应用
- 1.8V/2.5V逻辑和I/O电源
- 数码相机
- 手持终端
- 笔记本电脑
- PDA
- 智能电话
- 亚笔记本电脑