概览

优势和特点

  • +2.7V to +5.5V Input Range
  • Output Voltages
    • +3.3V Output at 1.5A
    • +1.8V Output at 500mA
  • Outputs are Adjustable with Resistors
  • Internal MOSFET Switches (Core Output)
  • 5µA (typ) IC Shutdown Current
  • Switching Frequency Up to 1.25MHz
  • Surface-Mount Components
  • Fully Assembled and Tested

产品详情

相关产品