-
MAX1729EVKIT: MAX1729评估板 Data Sheet (Rev. 1)1/1/1900PDF91K
概览
优势和特点
- High-Accuracy Reference Voltage (±1%)
- On-Chip Temperature-Sensor Output
- 2.7V to 5.5V Input Range
- Dynamic Control of Output Voltage
- 0.4µA Typical Shutdown Current
- 10-Pin µMAX® Package
- Surface-Mount Construction
- Fully Assembled and Tested
产品详情
应用
- 蜂窝电话
- ECB显示器偏置与彩色调节
- LCD显示器偏置与对比度调节
- PDA及其它手持设备