-
1981: MAX1687、MAX1688评估板 Data Sheet (Rev. 0)1/1/1900PDF185K
概览
优势和特点
- 2.7V to 6V Input Voltage Range
- 5V Output Voltage
- Less than 500mV Output Voltage Droop with 1.42A Burst Current
- 90% Efficiency
- Output Disconnected from Input during Shutdown
- 600kHz Switching Frequency
- Internal MOSFET and Synchronous Rectifier
- 3µA IC Shutdown Current
- Surface-Mount Components (TSSOP Package)
- Fully Assembled and Tested
产品详情
应用
- GSM电话
- PC卡(PCMCIA)
- 无线手机