-
MAX1677EVKIT: MAX1677评估板 Data Sheet (Rev. 1)1/1/1900PDF192K
概览
优势和特点
- +0.7V to MAINOUT Battery Input Voltage
- Dual Output Voltages
- +3.3V Main Output and +20V LCD Bias Output
- +3.3V Main Output and -20V LCD Bias Output
- All Outputs Also Adjustable with External Resistors
- Up to 350mA from 2-Cell Input (Main Output )
- Up to 140mA from 1-Cell Input (Main Output)
- Up to 12mA Output Current (LCD Bias Output)
- Internal N-Channel Switches and Synchronous Rectifier
- 1µA IC Shutdown Current
- 300kHz Switching Frequency
- Surface-Mount Components
- Fully Assembled and Tested
产品详情
应用
- 手持式终端
- PDA
- 便携式仪表
- 便携电话